The GEMÜ 1435 ePos digital electro-pneumatic positioner is used to control pneumatically operated process valves with single acting or double acting linear or quarter turn actuators, and detects the position of the valve using an external travel sensor. It has a robust aluminium housing with protected operating keys and an LCD display which allows the product to be individually adapted to the control task. The travel times can be set using integrated throttles. Connection and mounting to NAMUR is also possible. Therefore, the GEMÜ 1435 ePos is an optimal solution for control tasks with high requirements, especially in applications with harsh environmental conditions.
Simple handling and commissioning
Simple electrical connection by detachable terminals
Automatically optimizes the valve control during initialization
No air consumption when idle
Robust coated aluminium housing
The digital electro-pneumatic positioner is used to control pneumatically operated process valves with single acting or double acting linear or quarter turn actuators, and detects the position of the valve using an external travel sensor. It has a robust aluminium housing with protected operating keys and an LCD display which allows the product to be individually adapted to the control task. The travel times can be set using integrated throttles. Connection and mounting to NAMUR is also possible. Therefore, the GEMÜ 1435 ePos is an optimal solution for control tasks with high requirements, especially in applications with harsh environmental conditions.
Type: 1435: Electro-pneumatic positioner ePos
Fieldbus: 000: Without
Accessory: Z: Accessory
Action: 1: Single acting
Explosion-proof class: 0: Without explosion-proof rating
Option: 3: 4- 20 mA actual value output, electrical connections M12 5-pin
Flow rate: 02: Electro-pneumatic, 90 l/min (Booster) (only for action code 1)
Execution type: 2442: Dead zone presetting 2%
The GEMÜ 1435 ePos digital electro-pneumatic positioner is used to control pneumatically operated process valves with single acting or double acting linear or quarter turn actuators, and detects the position of the valve using an external travel sensor. It has a robust aluminium housing with protected operating keys and an LCD display which allows the product to be individually adapted to the control task. The travel times can be set using integrated throttles. Connection and mounting to NAMUR is also possible. Therefore, the GEMÜ 1435 ePos is an optimal solution for control tasks with high requirements, especially in applications with harsh environmental conditions.
Type: 1435: Electro-pneumatic positioner ePos
Fieldbus: 000: Without
Accessory: Z: Accessory
Action: 1: Single acting
Explosion-proof class: 0: Without explosion-proof rating
Option: 3: 4- 20 mA actual value output, electrical connections M12 5-pin
Flow rate: 02: Electro-pneumatic, 90 l/min (Booster) (only for action code 1)
Execution type: 2442: Dead zone presetting 2%
Item number: 88585882 1435000Z10302 2442
Der digitale elektropneumatische Stellungsregler dient zur Steuerung von pneumatisch betätigten Prozessventilen mit einfach- oder doppeltwirkenden Linear- oder Schwenkantrieben und erfasst die Ventilstellung mit einem externen Wegsensor. Er verfügt über ein robustes Gehäuse mit geschützten Bedientasten und einer LCD-Anzeige, worüber sich das Produkt an die jeweiligen Regelaufgabe individuell anpassen lässt. Die Stellzeiten sind durch integrierte Drosseln einstellbar. Ein Anschluss und Anbau nach NAMUR ist möglich. Deshalb ist GEMÜ 1435 ePos eine optimale Lösung für Regelaufgaben mit hohen Anforderungen, speziell in Anwendungen mit rauen Umgebungsbedingungen.
Typ: elektropneumatischer Stellungsregler ePos
Feldbus: 000: Ohne
Zubehör: Z: Zubehör
Wirkungsweise: 1: Einfachwirkend
Ex-Klasse: 0: ohne Ex-Schutz
Option: 3: 4 - 20 mA, Istwertausgang, elektrische Anschlüsse M12, 5-polig
Durchflussleistung: 02: Elektropneumatisch, 90 l/min (Booster)
Ausführungsart: 2442: Voreinstellung Totzone 2%
Der digitale elektropneumatische Stellungsregler GEMÜ 1435 ePos dient zur Steuerung von pneumatisch betätigten Prozessventilen mit einfach- oder doppeltwirkenden Linear- oder Schwenkantrieben und erfasst die Ventilstellung mit einem externen Wegsensor. Er verfügt über ein robustes Gehäuse mit geschützten Bedientasten und einer LCD-Anzeige, worüber sich das Produkt an die jeweiligen Regelaufgabe individuell anpassen lässt. Die Stellzeiten sind durch integrierte Drosseln einstellbar. Ein Anschluss und Anbau nach NAMUR ist möglich. Deshalb ist GEMÜ 1435 ePos eine optimale Lösung für Regelaufgaben mit hohen Anforderungen, speziell in Anwendungen mit rauen Umgebungsbedingungen.
Typ: 1435: elektropneumatischer Stellungsregler ePos
Feldbus: 000: Ohne
Zubehör: Z: Zubehör
Wirkungsweise: 1: Einfachwirkend
Ex-Klasse: 0: ohne Ex-Schutz
Option: 3: 4 - 20 mA, Istwertausgang, elektrische Anschlüsse M12, 5-polig
Durchflussleistung: 02: Elektropneumatisch, 90 l/min (Booster)
Ausführungsart: 2442: Voreinstellung Totzone 2%
Artikelnummer: 88585882 1435000Z10302 2442
Le positionneur électropneumatique digital sert au contrôle de vannes à commande pneumatique avec des actionneurs linéaires ou quart de tour à simple ou double effet. Il détecte la position de la vanne avec un capteur de déplacement externe. Il dispose d'un boîtier robuste avec un clavier de contrôle protégé et d'un afficheur LC qui permettent d'adapter individuellement le produit à la demande de régulation souhaitée. Les temps de manœuvre sont réglables à l'aide des mécanismes de restriction d’air intégrés. Le raccordement et le montage suivant NAMUR sont possibles. C'est pourquoi GEMÜ 1435 ePos est une solution optimale pour les demandes de régulation s'accompagnant d'exigences élevées, en particulier pour les applications dans des conditions ambiantes difficiles.
Type: 1435: Positionneur électropneumatique ePos
Bus de terrain: 000: Sans
Accessoire: Z: Accessoire
Fonction de commande: 1: Simple effet
Classe Ex: 0: Sans protection explosion
Option: 3: 4-20mA sortie de valeur actuelle, connexions électriques M12 5 pôles
Débit: 02: Électropneumatique, 90 l/min, (uniquement pour fonction de commande code 1)
Type d'exécution: 2442: Préréglage de zone morte 2%
Le positionneur électropneumatique digital GEMÜ 1435 ePos sert au contrôle de vannes à commande pneumatique avec des actionneurs linéaires ou quart de tour à simple ou double effet. Il détecte la position de la vanne avec un capteur de déplacement externe. Il dispose d'un boîtier robuste avec un clavier de contrôle protégé et d'un afficheur LC qui permettent d'adapter individuellement le produit à la demande de régulation souhaitée. Les temps de manœuvre sont réglables à l'aide des mécanismes de restriction d’air intégrés. Le raccordement et le montage suivant NAMUR sont possibles. C'est pourquoi GEMÜ 1435 ePos est une solution optimale pour les demandes de régulation s'accompagnant d'exigences élevées, en particulier pour les applications dans des conditions ambiantes difficiles.
Type: 1435: Positionneur électropneumatique ePos
Bus de terrain: 000: Sans
Accessoire: Z: Accessoire
Fonction de commande: 1: Simple effet
Classe Ex: 0: Sans protection explosion
Option: 3: 4-20mA sortie de valeur actuelle, connexions électriques M12 5 pôles
Débit: 02: Électropneumatique, 90 l/min, (uniquement pour fonction de commande code 1)
Type d'exécution: 2442: Préréglage de zone morte 2%
Numéro d'article: 88585882 1435000Z10302 2442
The tender texts have been copied to the clipboard