Appareils de mesure de la pression et de la température
GEMÜ C31 HydraLine
Pressure gauge
The GEMÜ C31 pressure measurement device is equipped with a pressure transmitter. The transducer is rotatable through 360°. The body is made of PFA/PTFE and can be directly integrated into the pipe system by flare unions. The pressure is transmitted by a monitoring liquid (standard IPA (isopropyl alcohol) / DI water, further liquids on request).