The GEMÜ SUB valve body of the GEMÜ SUMONDO single-use valve has an internally welded diaphragm. The single-use valve body is fastened via a clamp to the GEMÜ SUPM pneumatic actuator made from stainless steel or to the GEMÜ SUHK plastic manual operator. The valve body and the actuator are locked with a defined opening and closing procedure. After a single use, the valve body and its diaphragm are removed from the actuator and disposed of. The actuator remains in the system and can be used multiple times.
Impact resistant, corrosion resistant
Mechanically stable and gamma-sterilizable body material
Certificate of Conformity for purity, safety and physical and chemical tests
Validation Guide on request
The valve body meets the purity requirements of the pharmaceutical industry (USP 85, 788, 790)
Manufactured in ISO class 8 cleanroom
The GEMÜ SUB valve body of the GEMÜ SUMONDO single-use valve has an internally welded diaphragm. The single-use valve body is fastened via a clamp to the GEMÜ SUPM pneumatic actuator made from stainless steel or to the GEMÜ SUHK plastic manual operator. The valve body and the actuator are locked with a defined opening and closing procedure. After a single use, the valve body and its diaphragm are removed from the actuator and disposed of. The actuator remains in the system and can be used multiple times.
Type: SUB: Single-use body
Diaphragm size: C: Diaphragm size C
Connection size 1: 25: DN 25 - 1
Body configuration: D: 2/2-way body
Connection type: HB: Hose barb
Body material: B8: PP-R, natural
Diaphragm material: K8: TPE
Connection size 2: 25: DN 25 - 1
Connection type, spigot 2: HB: Hose barb
The GEMÜ SUB valve body of the GEMÜ SUMONDO single-use valve has an internally welded diaphragm. The single-use valve body is fastened via a clamp to the GEMÜ SUPM pneumatic actuator made from stainless steel or to the GEMÜ SUHK plastic manual operator. The valve body and the actuator are locked with a defined opening and closing procedure. After a single use, the valve body and its diaphragm are removed from the actuator and disposed of. The actuator remains in the system and can be used multiple times.
Type: SUB: Single-use body
Diaphragm size: C: Diaphragm size C
Connection size 1: 25: DN 25 - 1
Body configuration: D: 2/2-way body
Connection type: HB: Hose barb
Body material: B8: PP-R, natural
Diaphragm material: K8: TPE
Connection size 2: 25: DN 25 - 1
Connection type, spigot 2: HB: Hose barb
Item number: 88449797 SUB C25DHBB8K8 25HB
Der Ventilkörper GEMÜ SUB des Single-Use Ventils GEMÜ SUMONDO verfügt über eine aufgeschweißte Membrane. Der Single-Use Ventilkörper wird mittels Clamp am pneumatischen Antrieb GEMÜ SUPM aus Edelstahl oder am manuellen Antrieb GEMÜ SUHK aus Kunststoff befestigt. Durch einen definierten Schließ- bzw. Öffnungsvorgang werden der Ventilkörper und der Antrieb verriegelt. Nach einmaliger Anwendung wird der Ventilkörper mitsamt Membrane vom Antrieb getrennt und entsorgt. Der Antrieb ist mehrfach verwendbar und verbleibt in der Anlage.
Typ: Körper Single-Use
Membrangröße: C: Membrangröße C
Anschlussgröße 1: 25: 1" (DN 25)
Gehäuseform: D: Durchgangskörper
Anschlussart: HB: Schlauchtülle
Gehäusewerkstoff: B8: PP-R, natur
Membranwerkstoff: K8: TPE
Anschlussgröße 2: 25: 1" (DN 25)
Anschlussart, Stutzen 2: HB: Schlauchtülle
Der Ventilkörper GEMÜ SUB des Single-Use Ventils GEMÜ SUMONDO verfügt über eine aufgeschweißte Membrane. Der Single-Use Ventilkörper wird mittels Clamp am pneumatischen Antrieb GEMÜ SUPM aus Edelstahl oder am manuellen Antrieb GEMÜ SUHK aus Kunststoff befestigt. Durch einen definierten Schließ- bzw. Öffnungsvorgang werden der Ventilkörper und der Antrieb verriegelt. Nach einmaliger Anwendung wird der Ventilkörper mitsamt Membrane vom Antrieb getrennt und entsorgt. Der Antrieb ist mehrfach verwendbar und verbleibt in der Anlage.
Typ: SUB: Körper Single-Use
Membrangröße: C: Membrangröße C
Anschlussgröße 1: 25: 1" (DN 25)
Gehäuseform: D: Durchgangskörper
Anschlussart: HB: Schlauchtülle
Gehäusewerkstoff: B8: PP-R, natur
Membranwerkstoff: K8: TPE
Anschlussgröße 2: 25: 1" (DN 25)
Anschlussart, Stutzen 2: HB: Schlauchtülle
Artikelnummer: 88449797 SUB C25DHBB8K8 25HB
Le corps de vanne GEMÜ SUB de la vanne à usage unique GEMÜ SUMONDO dispose d'une membrane soudée. Le corps de vanne à usage unique est fixé au moyen d'un clamp sur l'actionneur pneumatique GEMÜ SUPM en inox ou sur l'actionneur manuel GEMÜ SUHK en plastique. Une procédure définie d'ouverture et de fermeture permet de verrouiller le corps de vanne et l'actionneur. Après une utilisation unique, le corps de vanne ainsi que la membrane sont séparés de l'actionneur et éliminés. L'actionneur est utilisable plusieurs fois et reste sur l'installation.
Type: SUB: Corps à usage unique
Taille de membrane: C: Taille de membrane C
Taille du raccord 1: 25: 1" (DN 25)
Forme du corps: D: Corps à passage en ligne
Type de raccordement: HB: Embout cannelé
Matériau du boîtier: B8: PP-R, naturel
Matériau de la membrane: K8: TPE
Taille du raccord 2: 25: 1" (DN 25)
Type de raccordement, embout2: HB: Embout cannelé
Le corps de vanne GEMÜ SUB de la vanne à usage unique GEMÜ SUMONDO dispose d'une membrane soudée. Le corps de vanne à usage unique est fixé au moyen d'un clamp sur l'actionneur pneumatique GEMÜ SUPM en inox ou sur l'actionneur manuel GEMÜ SUHK en plastique. Une procédure définie d'ouverture et de fermeture permet de verrouiller le corps de vanne et l'actionneur. Après une utilisation unique, le corps de vanne ainsi que la membrane sont séparés de l'actionneur et éliminés. L'actionneur est utilisable plusieurs fois et reste sur l'installation.
Type: SUB: Corps à usage unique
Taille de membrane: C: Taille de membrane C
Taille du raccord 1: 25: 1" (DN 25)
Forme du corps: D: Corps à passage en ligne
Type de raccordement: HB: Embout cannelé
Matériau du boîtier: B8: PP-R, naturel
Matériau de la membrane: K8: TPE
Taille du raccord 2: 25: 1" (DN 25)
Type de raccordement, embout2: HB: Embout cannelé
Numéro d'article: 88449797 SUB C25DHBB8K8 25HB
The tender texts have been copied to the clipboard