Ball valve, metal, manually operated, three-piece body, ISO 5211, top flange, lockable hand lever, low-maintenance spindle seal and blow-out proof shaft, with anti-static unit
The GEMÜ B22 3-piece 2/2-way metal ball valve is manually operated. It has a plastic sleeved hand lever with a locking device. The seat seal is made of PTFE.
Suitable for vacuum applications
Low maintenance and reliable spindle sealing
Antistatic device
The 3-piece 2/2-way metal ball valve is manually operated. It has a plastic sleeved hand lever with a locking device. The seat seal is made of PTFE.
Type: B22: Ball valve, metal, manually operated, three-piece body, ISO 5211, top flange, lockable hand lever, low-maintenance spindle seal and blow-out proof shaft, with anti-static unit
DN: 40: DN 40
Body/ball configuration: D: 2/2-way body
Connection type: 60: Spigots ISO 1127 / EN 10357, series C
Ball valve material: C7: 1.4408 / CF8M (body), 1.4409 / CF3M (end cap), 1.4401 / SS316 (ball, shaft)
Seal material: 5: PTFE
Control function: L: Manually operated, lockable hand lever
Type of design: 7056: Hand lever shortened for mounting feedback units.
The GEMÜ B22 3-piece 2/2-way metal ball valve is manually operated. It has a plastic sleeved hand lever with a locking device. The seat seal is made of PTFE.
Type: B22: Ball valve, metal, manually operated, three-piece body, ISO 5211, top flange, lockable hand lever, low-maintenance spindle seal and blow-out proof shaft, with anti-static unit
DN: 40: DN 40
Body/ball configuration: D: 2/2-way body
Connection type: 60: Spigots ISO 1127 / EN 10357, series C
Ball valve material: C7: 1.4408 / CF8M (body), 1.4409 / CF3M (end cap), 1.4401 / SS316 (ball, shaft)
Seal material: 5: PTFE
Control function: L: Manually operated, lockable hand lever
Type of design: 7056: Hand lever shortened for mounting feedback units.
Item number: 88758900 B22 40D60C7 5L 7056
The tender texts have been copied to the clipboard