The GEMÜ D488 Victoria soft-seated butterfly valve is motorized. Various metal or plastic on/off or control actuators are available. The butterfly valve is available in nominal sizes DN 25 to 1600, in the standardized installation lengths: ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) available in wafer, lug and U section body versions.
Available in large nominal sizes
Bubble tight sealing, in accordance with EN 12266-1/P12, leak rate A
Special materials for disc, seal and valve body
Vulcanizable liner
Abrasion-resistant version possible
The GEMÜ D488 Victoria soft-seated butterfly valve is motorized. Various metal or plastic on/off or control actuators are available. The butterfly valve is available in nominal sizes DN 25 to 1600, in the standardized installation lengths: ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) available in wafer, lug and U section body versions.
Type: D488: Butterfly valve, motorized
DN: 50: DN 50
Body configuration: W: Intermediate flange version (Wafer), length FTF EN 558 series 20
Operating pressure: 0: 3 bar
Connection type: 3: PN 16 / Flange EN 1092, FTF EN 558 series 20
Body material: 2: EN-GJS-400-15 (GGG-40), epoxy coated 120 µm
Disc material: A: 1.4408
Shaft material: 1: AISI 420 / 1.4021
Liner material: J: NBR (DVGW-Gas certification)
Liner fixing: L: Seat loose
Voltage/Frequency: U5: 24 - 240 V AC 24 - 135 V DC for model 20, 35, 55, 85, 140, 300
Control module: E2: Control module, external set value 0/4-20mA
Actuator version: J4C20: Actuator, motorized, operating time 9s, torque 20Nm, J+J, type J4 heating, IP67
Special execution: G: DVGW-Gas certification
The GEMÜ D488 Victoria soft-seated butterfly valve is motorized. Various metal or plastic on/off or control actuators are available. The butterfly valve is available in nominal sizes DN 25 to 1600, in the standardized installation lengths: ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) available in wafer, lug and U section body versions.
Type: D488: Butterfly valve, motorized
DN: 50: DN 50
Body configuration: W: Intermediate flange version (Wafer), length FTF EN 558 series 20
Operating pressure: 0: 3 bar
Connection type: 3: PN 16 / Flange EN 1092, FTF EN 558 series 20
Body material: 2: EN-GJS-400-15 (GGG-40), epoxy coated 120 µm
Disc material: A: 1.4408
Shaft material: 1: AISI 420 / 1.4021
Liner material: J: NBR (DVGW-Gas certification)
Liner fixing: L: Seat loose
Voltage/Frequency: U5: 24 - 240 V AC 24 - 135 V DC for model 20, 35, 55, 85, 140, 300
Control module: E2: Control module, external set value 0/4-20mA
Actuator version: J4C20: Actuator, motorized, operating time 9s, torque 20Nm, J+J, type J4 heating, IP67
Special execution: G: DVGW-Gas certification
Item number: 88695881 D488 50W032A1JLU5 E2J4C20 G
The tender texts have been copied to the clipboard