The GEMÜ 651 2/2-way diaphragm valve has a stainless steel piston actuator and is pneumatically operated. The valve is designed for use in a sterile environment. The valve has a fully integrated automation module and an internal air supply. The available control functions are "normally closed (NC)" and "normally open (NO)". The integrated automation module is available as a combi switchbox or electro-pneumatic positioner.
Reduced planning and cabling time thanks to integrated automation module and internal air supply
Speed-AP function for fast commissioning
CIP/SIP capable
The GEMÜ 651 2/2-way diaphragm valve has a stainless steel piston actuator and is pneumatically operated. The valve is designed for use in a sterile environment. The valve has a fully integrated automation module and an internal air supply. The available control functions are "normally closed (NC)" and "normally open (NO)". The integrated automation module is available as a combi switchbox or electro-pneumatic positioner.
Type: 651: Diaphragm valve with integrated automation module
DN: 10: DN 10
Body configuration: T: T body
Connection type: 59: Spigots ASME BPE
Valve body material: 41: 1.4435 (316L), block material
Diaphragm material: 17: EPDM
Control function: 1: Normally closed (NC)
Actuator version: 1T1: Operator size 1T1
DN
-2: 50: DN 50
Connection type spigot 2: 60: Spigot ISO 1127 / EN 10357 series C / DIN 11866 series B
Execution type: 1502: Ra
The GEMÜ 651 2/2-way diaphragm valve has a stainless steel piston actuator and is pneumatically operated. The valve is designed for use in a sterile environment. The valve has a fully integrated automation module and an internal air supply. The available control functions are "normally closed (NC)" and "normally open (NO)". The integrated automation module is available as a combi switchbox or electro-pneumatic positioner.
Type: 651: Diaphragm valve with integrated automation module
DN: 10: DN 10
Body configuration: T: T body
Connection type: 59: Spigots ASME BPE
Valve body material: 41: 1.4435 (316L), block material
Diaphragm material: 17: EPDM
Control function: 1: Normally closed (NC)
Actuator version: 1T1: Operator size 1T1
DN
-2: 50: DN 50
Connection type spigot 2: 60: Spigot ISO 1127 / EN 10357 series C / DIN 11866 series B
Execution type: 1502: Ra
The tender texts have been copied to the clipboard