The GEMÜ 675 2/2-way diaphragm valve has a metal handwheel and is manually operated. An integral optical position indicator is standard.
Suitable for particulate and abrasive media
Various lining materials are available for a wide range of media
Standard integral optical position indicator
The GEMÜ 675 2/2-way diaphragm valve has a metal handwheel and is manually operated. An integral optical position indicator is standard.
Type: 675: Diaphragm valve, manually operated, metal handwheel, metal distance piece, optical position indicator
DN: 40: DN 40
Body configuration: D: 2/2-way body
Connection type: 8: Flanges EN 1092 / PN16 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Valve body material: 90: EN-GJS-400-18-LT (GGG 40.3)
Diaphragm material: 29: EPDM
Control function: 0: manually operated
Actuator version: 1: Operator size 1
Diaphragm size: 40: Diaphragm size 40
The GEMÜ 675 2/2-way diaphragm valve has a metal handwheel and is manually operated. An integral optical position indicator is standard.
Type: 675: Diaphragm valve, manually operated, metal handwheel, metal distance piece, optical position indicator
DN: 40: DN 40
Body configuration: D: 2/2-way body
Connection type: 8: Flanges EN 1092 / PN16 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Valve body material: 90: EN-GJS-400-18-LT (GGG 40.3)
Diaphragm material: 29: EPDM
Control function: 0: manually operated
Actuator version: 1: Operator size 1
Diaphragm size: 40: Diaphragm size 40
Item number: 88807469 675 40D 890290 1
The tender texts have been copied to the clipboard