675 50D3817 4L 2
Diaphragm valve, manual
| Item number: | 88442248 | |
| Description |
| Type | 675 | Diaphragm valve, manually operated, metal handwheel, metal distance piece, optical position indicator |
| DN | 50 | DN 50 |
| Body configuration | D | 2/2-way body |
| Connection type | 38 | Flanges ANSI Class 150 RF, Face to face MSS SP-88 |
| Valve body material | 17 | EN-GJS-400-18-LT (GGG-40.3), PFA lined |
| Diaphragm material | 4 | FPM |
| Control function | L | Manually operated, with lockable handwheel |
| Actuator version | 2 | Actuator size 2 |
| Diaphragm size | 50 | Diaphragm size 50 |
This article is listed as a Dual-Use-good according to Regulation EU 2021/821 under Control list No. 2B350g. If these goods are supplied to countries outside the EU, the relevant export restrictions apply. |
||
The GEMÜ 675 2/2-way diaphragm valve has a metal handwheel and is manually operated. An integral optical position indicator is standard.
- Suitable for particulate and abrasive media
- Various lining materials are available for a wide range of media
- Standard integral optical position indicator
- Datasheet (fr)
- Datasheet (fr)
- Datasheet (de)
- Datasheet (en)
- Datasheet (fi)
- Datasheet (ru)
- Datasheet (pt)
- Datasheet (it)
- Datasheet (es)
- Datasheet (sk)
- Datasheet (zh)
- Operating instructions (de)
- Operating instructions (fr)
- Operating instructions (en)
- Operating instructions (fi)
- Operating instructions (pt)
- Operating instructions (ru)
- Operating instructions (sk)
- Operating instructions (es)
- Operating instructions (it)
- Operating instructions (ro)
- Operating instructions (de, en)
- Operating instructions (ro)
- Operating instructions (fr)
- Operating instructions (es)
- Operating instructions (ru)
- Operating instructions (en)