695 50D39395M1JDN
Diaphragm valve, pneumatic
| Item number: | 88775547 | |
| Description |
| Type | 695 | Diaphragm valve, pneumatically operated, plastic membrane actuator |
| DN | 50 | DN 50 |
| Body configuration | D | 2/2-way body |
| Connection type | 39 | Flanges ANSI Class 125/150 RF, Face to face EN 558, series 1, ISO 5752, basic series 1 |
| Valve body material | 39 | 1.4408, PFA lined |
| Diaphragm material | 5M | PTFE/EPDM two-piece |
| Control function | 1 | Normally closed (NC) |
| Actuator version | JDN | Operator size JDN |
| Diaphragm size | 50 | Diaphragm size 50 |
This article is listed as a Dual-Use-good according to Regulation EU 2021/821 under Control list No. 2B350g. If these goods are supplied to countries outside the EU, the relevant export restrictions apply. |
||
The GEMÜ 695 2/2-way diaphragm valve has a low-maintenance membrane actuator and is pneumatically operated. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
- Wide range of adaptation options for add-on components and accessories
- Suitable for particulate and abrasive media
- Stainless steel body suitable for corrosive environments
- CIP capable
- Datasheet (de)
- Datasheet (fr)
- Datasheet (en)
- Datasheet (pl)
- Datasheet (pt)
- Datasheet (zh)
- Datasheet (ru)
- Datasheet (en)
- Datasheet (sk)
- Operating instructions (de, en)
- Operating instructions (fr)
- Operating instructions (pl)
- Operating instructions (pt)
- Operating instructions (ru)
- Operating instructions (en)
- Operating instructions (zh)
- Operating instructions (cs)
- Operating instructions (hu)
- Operating instructions (cs)