The GEMÜ R629 eSyLite 2/2-way diaphragm valve is motorized. It is available in an Open/Closed version. An integrated optical position indicator is standard. The self-locking actuator holds its position in a stable manner in the event of power supply failure.
Motorized linear actuator for Open/Close applications
Self-locking spindle actuator
Safety shut-down integrated
Standard optical position indicator and manual override
Integrated emergency power supply module (optional)
Electrical position indicator GEMÜ 1215 (optional)
The 2/2-way diaphragm valve is motorized. It is available in an Open/Closed version. An integrated optical position indicator is standard. The self-locking actuator holds its position in a stable manner in the event of power supply failure.
Type: R629: Diaphragm valve, motorized, plastic diaphragm valve
DN: 25: DN 25
Body configuration: D: 2/2-way body
Connection type: 7R: Union end with DIN insert (Rp threaded socket)
Valve body material: 1: PVC-U, grey
Diaphragm material: 54: PTFE/EPDM one-piece
Voltage / Frequency: C1: 24 V DC
Control module: A0: OPEN/CLOSE control (economy)
Actuator version: 1E: Actuator size 1 Diaphragm size 20
Diaphragm size: 20: Diaphragm size 20
The GEMÜ R629 eSyLite 2/2-way diaphragm valve is motorized. It is available in an Open/Closed version. An integrated optical position indicator is standard. The self-locking actuator holds its position in a stable manner in the event of power supply failure.
Type: R629: Diaphragm valve, motorized, plastic diaphragm valve
DN: 25: DN 25
Body configuration: D: 2/2-way body
Connection type: 7R: Union end with DIN insert (Rp threaded socket)
Valve body material: 1: PVC-U, grey
Diaphragm material: 54: PTFE/EPDM one-piece
Voltage / Frequency: C1: 24 V DC
Control module: A0: OPEN/CLOSE control (economy)
Actuator version: 1E: Actuator size 1 Diaphragm size 20
Diaphragm size: 20: Diaphragm size 20
Item number: 88804989 R629 25D7R 154C1A0 1E
The tender texts have been copied to the clipboard