The GEMÜ R647 2/2-way diaphragm valve is a straight through valve and is pneumatically operated. The valve doesn't have a closing spring and is only closed by applying compressed air. A diaphragm is the sealing element. The valve is mainly made of three components, a valve body, a shut off diaphragm and a cover with control medium connector. The control medium applies direct pressure to the shut off diaphragm pressing it against the shut off weir in the valve body. The high-flow valve body provides compact dimensions at high flow rates.
Compact, lightweight construction and high performance
Simple diaphragm replacement
Suitable e. g. for dyeing plant, paper industry and automatic feeding installations
The valve can be used in all applications where a closing spring is not required and where space is at a premium
Good flow characteristics due to flow optimised valve body
The 2/2-way diaphragm valve is a straight through valve and is pneumatically operated. The valve doesn't have a closing spring and is only closed by applying compressed air. A diaphragm is the sealing element. The valve is mainly made of three components, a valve body, a shut off diaphragm and a cover with control medium connector. The control medium applies direct pressure to the shut off diaphragm pressing it against the shut off weir in the valve body. The high-flow valve body provides compact dimensions at high flow rates.
Type: R647: Diaphragm valve, pneumatically operated, plastic actuator
DN: 20: DN 20
Body configuration: D: 2/2-way body
Connection type: 30: Spigots - inch, for welding or gluing, depending on the body material
Valve body material: 4: ABS
Diaphragm material: 29: EPDM
Control function: 5: Closed by control pressure, opened by operating pressure
Actuator version: ED: Operator size ED (diaphragm size 20)
Diaphragm size: 20: Diaphragm size 20
The GEMÜ R647 2/2-way diaphragm valve is a straight through valve and is pneumatically operated. The valve doesn't have a closing spring and is only closed by applying compressed air. A diaphragm is the sealing element. The valve is mainly made of three components, a valve body, a shut off diaphragm and a cover with control medium connector. The control medium applies direct pressure to the shut off diaphragm pressing it against the shut off weir in the valve body. The high-flow valve body provides compact dimensions at high flow rates.
Type: R647: Diaphragm valve, pneumatically operated, plastic actuator
DN: 20: DN 20
Body configuration: D: 2/2-way body
Connection type: 30: Spigots - inch, for welding or gluing, depending on the body material
Valve body material: 4: ABS
Diaphragm material: 29: EPDM
Control function: 5: Closed by control pressure, opened by operating pressure
Actuator version: ED: Operator size ED (diaphragm size 20)
Diaphragm size: 20: Diaphragm size 20
Item number: 88664168 R647 20D30 4295 ED
The tender texts have been copied to the clipboard