The GEMÜ 4240 combi switchbox is suitable for mounting to pneumatically operated linear actuators. The position of the valve spindle is reliably detected electronically and fed back via microswitches or proximity switches, using play-free and non-positive mounting. Integrated pilot valves enable direct activation of the process valve connected to them. The product has been designed specially for valves with a stroke of 5 to 75 mm.
Position feedback via microswitches, optionally via 2-wire NAMUR proximity switches or 3-wire proximity switches
Adjustable switch point tolerances using locking levers
Can be fitted to GEMÜ valves or third-party actuators
Integrated manual override
The combi switchbox is suitable for mounting to pneumatically operated linear actuators. The position of the valve spindle is reliably detected electronically and fed back via microswitches or proximity switches, using play-free and non-positive mounting. Integrated pilot valves enable direct activation of the process valve connected to them. The product has been designed specially for valves with a stroke of 5 to 75 mm.
Action: 02: doppeltwirkend, mit Handhilfsbetätigung
Pneumatic connection: 01: G1/8 connection thread
The GEMÜ 4240 combi switchbox is suitable for mounting to pneumatically operated linear actuators. The position of the valve spindle is reliably detected electronically and fed back via microswitches or proximity switches, using play-free and non-positive mounting. Integrated pilot valves enable direct activation of the process valve connected to them. The product has been designed specially for valves with a stroke of 5 to 75 mm.
Action: 02: doppeltwirkend, mit Handhilfsbetätigung
Pneumatic connection: 01: G1/8 connection thread
Item number: 88523010 4240000Z01020301M1M1075
The tender texts have been copied to the clipboard