The GEMÜ 533 eSyStep is a motorized 2/2-way globe valve. The eSyStep electric actuator is available as On/Off actuator or with integrated positioner. The valve spindle is sealed by a self-adjusting gland packing providing low-maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. An integral optical and electrical position indicator is standard. The self-locking actuator holds its position in a stable manner when idle and in the event of power supply failure.
Suitable for vacuum up to 20 mbar (a)
Open/close function or with integrated positioner
Parameterizable via IO-Link
Linear or modified equal-percentage control characteristics
On-site or remote end position programming via programming input
Various functions integrated (e.g. feedback, stroke limiter, etc.)
The is a motorized 2/2-way globe valve. The eSyStep electric actuator is available as On/Off actuator or with integrated positioner. The valve spindle is sealed by a self-adjusting gland packing providing low-maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. An integral optical and electrical position indicator is standard. The self-locking actuator holds its position in a stable manner when idle and in the event of power supply failure.
Type: 533: Globe valve, electrically operated, eSyStep
DN: 50: DN 50
Body configuration: D: 2/2-way body
Connection type: 48: Flange JIS 20K face-to-face dimension FTF EN 558, series 10 ASME/ANSI B 16.10 table 1, column 16, DN 50 drilled to JIS 10K
Valve body material: 37: 1.4408, investment casting
Seat seal: 5G: PTFE, glass fibre reinforced
Voltage / Frequency: C1: 24 V DC
Control module: S5: Positioner, configured for emergency power supply module (NC)
Actuator version: 1A: Actuator size 1
The GEMÜ 533 eSyStep is a motorized 2/2-way globe valve. The eSyStep electric actuator is available as On/Off actuator or with integrated positioner. The valve spindle is sealed by a self-adjusting gland packing providing low-maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. An integral optical and electrical position indicator is standard. The self-locking actuator holds its position in a stable manner when idle and in the event of power supply failure.
Type: 533: Globe valve, electrically operated, eSyStep
DN: 50: DN 50
Body configuration: D: 2/2-way body
Connection type: 48: Flange JIS 20K face-to-face dimension FTF EN 558, series 10 ASME/ANSI B 16.10 table 1, column 16, DN 50 drilled to JIS 10K
Valve body material: 37: 1.4408, investment casting
Seat seal: 5G: PTFE, glass fibre reinforced
Voltage / Frequency: C1: 24 V DC
Control module: S5: Positioner, configured for emergency power supply module (NC)
Actuator version: 1A: Actuator size 1
Item number: 88697901 533 50D48375GC1S5 1A
The tender texts have been copied to the clipboard