The GEMÜ 539 eSyDrive is a motorized 2/2-way globe valve with a hollow shaft electric actuator. The eSyDrive hollow shaft actuator can be operated as On/Off or with integrated positioner or process controller. The valve spindle is sealed by a self-adjusting gland packing providing low-maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. An integral optical and electrical position indicator is standard.
Linear or modified equal-percentage control characteristics
High flow rate
Force and speed are variably adjustable
Extensive diagnostic facilities
Operable via web interface eSy-Web
Integral optical position indicator and LED high visibility display
Suitable for vacuum up to 20 mbar (a)
The is a motorized 2/2-way globe valve with a hollow shaft electric actuator. The eSyDrive hollow shaft actuator can be operated as On/Off or with integrated positioner or process controller. The valve spindle is sealed by a self-adjusting gland packing providing low-maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. An integral optical and electrical position indicator is standard.
Type: 539: Globe valve, electrically operated, electro-mechanical hollow shaft actuator, eSyDrive
DN: 25: DN 25
Body configuration: D: 2/2-way body
Connection type: 11: Flange EN 1092, PN 40, form B, face-to-face dimension FTF EN 558 series 1, ISO 5752, basic series 1
Valve body material: 37: 1.4408, investment casting
Seat seal: 5G: PTFE, glass fibre reinforced
Voltage / Frequency: C1: 24 V DC
Control module: L0: OPEN/CLOSE, positioner and process controller
Regulating cone: RG315: 6.3 m³/h - mod. EQ with red. seat
Actuator version: 0A: Actuator size 0
The GEMÜ 539 eSyDrive is a motorized 2/2-way globe valve with a hollow shaft electric actuator. The eSyDrive hollow shaft actuator can be operated as On/Off or with integrated positioner or process controller. The valve spindle is sealed by a self-adjusting gland packing providing low-maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. An integral optical and electrical position indicator is standard.
Type: 539: Globe valve, electrically operated, electro-mechanical hollow shaft actuator, eSyDrive
DN: 25: DN 25
Body configuration: D: 2/2-way body
Connection type: 11: Flange EN 1092, PN 40, form B, face-to-face dimension FTF EN 558 series 1, ISO 5752, basic series 1
Valve body material: 37: 1.4408, investment casting
Seat seal: 5G: PTFE, glass fibre reinforced
Voltage / Frequency: C1: 24 V DC
Control module: L0: OPEN/CLOSE, positioner and process controller
Regulating cone: RG315: 6.3 m³/h - mod. EQ with red. seat
Actuator version: 0A: Actuator size 0
Item number: 88691190 539 25D11375GC1L0RG315 0A
The tender texts have been copied to the clipboard