490 65L233SPS F07 D11
Butterfly valve, bare shaft
| Item number: | 88389396 | |
| Description |
| Type | 490 | Butterfly valve, bare shaft Edessa |
| DN | 65 | DN 65 |
| Body configuration | L | Flange-mounted version (Lug), length FTF EN 558 series 20 |
| Operating pressure | 2 | 10 bar |
| Connection type | 3 | PN 16 / flange EN 1092, face-to-face dimension FTF EN 558 series 20 |
| Body material | 3 | EN-GJS-400-18-LT (GGG-40.3), epoxy coated 120 µm |
| Disc/shaft material | S | 1.4469, DUPLEX, steel, for DN 40 - DN 200 (disc/shaft), 1.4404 / 316L, stainless steel, for DN 250 - DN 1200 (disc), 1.4462, DUPLEX, steel, for DN 250 - DN 1200 (shaft) |
| Seat (liner) | PS | PTFE/silicone FDA approval |
| Actuator flange | F07 | F07, flange type DIN EN ISO 5211 |
| Shaft connection and size | D11 | Square, diagonal, WAF 11 mm |
| Shaft length | 17 | 17 mm |
This article is listed as a Dual-Use-good according to Regulation EU 2021/821 under Control list No. 2B350g. If these goods are supplied to countries outside the EU, the relevant export restrictions apply. |
||
The GEMÜ 490 Edessa PTFE-lined butterfly valve has a bare shaft. The disc and shaft are one piece; body and liner are available in different designs. The butterfly valve is available in nominal sizes DN 25 to 1200 (1"–48"), in the standardized installation lengths: ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) available in wafer and lug body versions.
- Suitable for chemically corrosive media
- Bubble tight sealing, in accordance with EN 12266-1/P12, leak rate A
- High-quality selection of materials can be combined in different ways
- High level of plant reliability thanks to one-piece shaft and spring-washer-supported seal system
- Long service life thanks to shaft bearings and special disc and liner geometry