Das 2/2-Wege-Membranventil GEMÜ 602 verfügt über ein Edelstahl-Handrad und wird manuell betätigt. Antriebsgehäuse und -mechanik sind komplett aus Edelstahl. Eine Schließhubbegrenzung zur Erhöhung der Membranstandzeiten und eine optische Stellungsanzeige sind serienmäßig integriert.
Kompakte Bauweise für enge Platzverhältnisse
CIP-/SIP-fähig
Autoklavierbar
Hohe Lebensdauer der Membrane durch patentierte Schließhubbegrenzung
Mindestdurchfluss durch Schließhubbegrenzung stufenlos einstellbar
The GEMÜ 602 2/2-way diaphragm valve has a stainless steel handwheel and is manually operated. Bonnet and internals are made entirely from stainless steel. A closing stroke limiter to increase service life of the diaphragm and an optical position indicator are integrated as standard.
Type: 602: Diaphragm valve, manually operated, stainless steel handwheel, optical position indicator
DN: 10: DN 10
Body configuration: D: 2/2-way body
Connection type: 59: Spigots ASME BPE
Valve body material: 40: 1.4435 (F316L), forged body
Diaphragm material: 3A: EPDM
Control function: 0: manually operated
Actuator version: 0TM: With seal adjuster, metal handwheel
Execution type: 1537: Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 HE4, electropolished internal / external
Surface: 1537: Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 HE4, electropolished internal / external
Diaphragm size: 8: Diaphragm size 8
The GEMÜ 602 2/2-way diaphragm valve has a stainless steel handwheel and is manually operated. Bonnet and internals are made entirely from stainless steel. A closing stroke limiter to increase service life of the diaphragm and an optical position indicator are integrated as standard.
Type: 602: Diaphragm valve, manually operated, stainless steel handwheel, optical position indicator
DN: 10: DN 10
Body configuration: D: 2/2-way body
Connection type: 59: Spigots ASME BPE
Valve body material: 40: 1.4435 (F316L), forged body
Diaphragm material: 3A: EPDM
Control function: 0: manually operated
Actuator version: 0TM: With seal adjuster, metal handwheel
Execution type: 1537: Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 HE4, electropolished internal / external
Surface: 1537: Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 HE4, electropolished internal / external
Diaphragm size: 8: Diaphragm size 8
Item number: 88300074 602 10D59403A00TM 1537
Die Ausschreibungstexte wurden in die Zwischenablage kopiert