695 50D39C35M1JDN 1500

Diaphragm valve, pneumatic

Item number: 88746632
Description
Type 695 Diaphragm valve, pneumatically operated, plastic membrane actuator
DN 50 DN 50
Body configuration D 2/2-way body
Connection type 39 Flanges ANSI Class 125/150 RF, Face to face EN 558, series 1, ISO 5752, basic series 1
Valve body material C3 1.4435, investment casting
Diaphragm material 5M PTFE/EPDM two-piece
Control function 1 Normally closed (NC)
Actuator version JDN Operator size JDN
Execution type 1500 Ra <= 6.3 µm (250 µin.) for media wetted surfaces, blasted internal / external
Surface 1500 Ra ≤ 6.3 μm (250 μin.) for media wetted surfaces, blasted internal/external
Diaphragm size 50 Diaphragm size 50

The GEMÜ 695 2/2-way diaphragm valve has a low-maintenance membrane actuator and is pneumatically operated. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.

  • Wide range of adaptation options for add-on components and accessories
  • Suitable for particulate and abrasive media
  • Stainless steel body suitable for corrosive environments
  • CIP capable