La vanne à membrane 2/2 voies GEMÜ 612est équipée d'un volant en plastique résistant aux hautes températures et est à commande manuelle. Un limiteur de serrage pour augmenter la durée de vie de la membrane, ainsi qu'un indicateur optique de position sont intégrés de série.
Structure compacte adaptée aux espaces très exigus
Compatible avec les cycles de CIP/SIP
Autoclavable
Longue durée de vie de la membrane grâce au limiteur de course de fermeture breveté
Réglage progressif du débit minimum grâce au limiteur de course de fermeture
Volant en PVDF blanc disponible en option (non autoclavable)
The GEMÜ 612 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A seal adjuster for increasing the service life of the diaphragm and an optical position indicator are integrated as standard.
Type: 612: Diaphragm valve, manually operated, plastic handwheel, stainless steel distance piece, seal adjuster, optical position indicator
DN: 20: DN 20
Body configuration: D: 2/2-way body
Connection type: 59: Spigots ASME BPE
Valve body material: 40: 1.4435 (F316L), forged body
Diaphragm material: 54: PTFE/EPDM one-piece
Control function: 0: manually operated
Actuator version: 1TS: With seal adjuster, black handwheel
Execution type: 1536: Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 H4, mechanically polished internal
Surface: 1536: Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 H4, mechanically polished internal
Diaphragm size: 10: Diaphragm size 10
The GEMÜ 612 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A seal adjuster for increasing the service life of the diaphragm and an optical position indicator are integrated as standard.
Type: 612: Diaphragm valve, manually operated, plastic handwheel, stainless steel distance piece, seal adjuster, optical position indicator
DN: 20: DN 20
Body configuration: D: 2/2-way body
Connection type: 59: Spigots ASME BPE
Valve body material: 40: 1.4435 (F316L), forged body
Diaphragm material: 54: PTFE/EPDM one-piece
Control function: 0: manually operated
Actuator version: 1TS: With seal adjuster, black handwheel
Execution type: 1536: Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 H4, mechanically polished internal
Surface: 1536: Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 H4, mechanically polished internal
Diaphragm size: 10: Diaphragm size 10
Item number: 88634299 612 20D59405401TS 1536
Les textes de l'appel d'offres ont été copiés dans le presse-papiers.