The GEMÜ 617 2/2-way diaphragm valve has a low maintenance plastic bonnet and is manually operated. An integral optical position indicator is standard.
High flow rate
Integral optical position indicator
Choice of various body materials and connection types
The GEMÜ 617 2/2-way diaphragm valve has a low maintenance plastic bonnet and is manually operated. An integral optical position indicator is standard.
Type: 617: Diaphragm valve, manually operated, plastic handwheel, optical position indicator
DN: 15: DN 15
Body configuration: D: 2/2-way body
Connection type: 7: Union end with DIN insert (socket)
Valve body material: 1: PVC-U, grey
Diaphragm material: 4: FPM
Control function: 0: manually operated
Diaphragm size: 10: Diaphragm size 10
The GEMÜ 617 2/2-way diaphragm valve has a low maintenance plastic bonnet and is manually operated. An integral optical position indicator is standard.
Type: 617: Diaphragm valve, manually operated, plastic handwheel, optical position indicator
DN: 15: DN 15
Body configuration: D: 2/2-way body
Connection type: 7: Union end with DIN insert (socket)
Valve body material: 1: PVC-U, grey
Diaphragm material: 4: FPM
Control function: 0: manually operated
Diaphragm size: 10: Diaphragm size 10
Item number: 88009433 617 15D 7 1 40
The tender texts have been copied to the clipboard