The GEMÜ 639 eSyStep is an electrically operated 2/2-way diaphragm valve. The eSyStep electric actuator is available as On/Off actuator or with integrated positioner. An integral optical and electrical position indicator is standard. The self-locking actuator holds its position in a stable manner when idle and in the event of power supply failure.
CIP/SIP capable (only with stainless steel distance piece)
Open/close function or with integrated positioner
Actuating speed max. 3 mm/s
Parameterizable via IO-Link
On-site or remote end position programming via programming input
Various functions integrated (e.g. feedback, stroke limiter, etc.)
The is an electrically operated 2/2-way diaphragm valve. The eSyStep electric actuator is available as On/Off actuator or with integrated positioner. An integral optical and electrical position indicator is standard. The self-locking actuator holds its position in a stable manner when idle and in the event of power supply failure.
Type: 639: Membranventil, elektrisch betätigt, Elektromechanischer Hohlwellenantrieb, eSyStep
DN: 40: DN 40
Body configuration: D: 2/2-way body
Connection type: 80: Clamps ASME BPE Face to face ASME BPE
Valve body material: 40: 1.4435 (F316L), forged body
Diaphragm material: 5M: PTFE/EPDM two-piece
Voltage / Frequency: C1: 24 V DC
Control module: AE: OPEN/CLOSE control, additional end position feedback
Execution type: SF1: Ra Max. 0.51 μm (20 μin.) for media wetted surfaces, to ASME BPE SF1, mechanically polished internal
Actuator version: 1A: Actuator size 1
Surface: SF1: Ra Max. 0.51 μm (20 μin.) for media wetted surfaces, to ASME BPE SF1, mechanically polished internal
Diaphragm size: 40: Diaphragm size 40
CONEXO: C: Integrated RFID chip for electronic identification and traceability
The GEMÜ 639 eSyStep is an electrically operated 2/2-way diaphragm valve. The eSyStep electric actuator is available as On/Off actuator or with integrated positioner. An integral optical and electrical position indicator is standard. The self-locking actuator holds its position in a stable manner when idle and in the event of power supply failure.
Type: 639: Membranventil, elektrisch betätigt, Elektromechanischer Hohlwellenantrieb, eSyStep
DN: 40: DN 40
Body configuration: D: 2/2-way body
Connection type: 80: Clamps ASME BPE Face to face ASME BPE
Valve body material: 40: 1.4435 (F316L), forged body
Diaphragm material: 5M: PTFE/EPDM two-piece
Voltage / Frequency: C1: 24 V DC
Control module: AE: OPEN/CLOSE control, additional end position feedback
Execution type: SF1: Ra Max. 0.51 μm (20 μin.) for media wetted surfaces, to ASME BPE SF1, mechanically polished internal
Actuator version: 1A: Actuator size 1
Surface: SF1: Ra Max. 0.51 μm (20 μin.) for media wetted surfaces, to ASME BPE SF1, mechanically polished internal
Diaphragm size: 40: Diaphragm size 40
CONEXO: C: Integrated RFID chip for electronic identification and traceability
Item number: 88956104 639 40D80405MC1AE SF11A-C
The tender texts have been copied to the clipboard