687 25D 8175Y1F/N 0101
Diaphragm valve, pneumatic
| Item number: | 88928367 | |
| Description |
| Type | 687 | Diaphragm valve, pneumatically operated, plastic actuator, stainless steel distance piece |
| DN | 25 | DN 25 |
| Body configuration | D | 2/2-way body |
| Connection type | 8 | Flanges EN 1092 / PN16 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1 |
| Valve body material | 17 | EN-GJS-400-18-LT (GGG-40.3), PFA lined |
| Control function | 1 | Normally closed (NC) |
| Actuator version | F/N | Operator size F/N |
| Execution type | 0101 | Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag |
| Diaphragm size | 25 | Diaphragm size 25 |
This article is listed as a Dual-Use-good according to Regulation EU 2021/821 under Control list No. 2B350g. If these goods are supplied to countries outside the EU, the relevant export restrictions apply. |
||
The GEMÜ 687 2/2-way diaphragm valve has a low-maintenance plastic membrane actuator and is pneumatically operated. The valve has a metal distance piece. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
- Hermetic separation between medium and actuator
- CIP/SIP capable
- Wide range of adaptation options for add-on components and accessories
- Suitable for particulate and abrasive media
- Stainless steel body suitable for corrosive environments
- Wide range of adaptation options for add-on components and accessories