GEMÜ 3020 is a volumetric flow measuring turbine. There is a separation of media between the measuring and evaluating unit and it has integrated flow rectifiers. The evaluating unit uses industrial standard measurement signals and is works calibrated.
Very low pressure loss
Short inlet/outlet distances
Precise volume flow measurement
Integrated flow rectifier
GEMÜ 3020 is a volumetric flow measuring turbine. There is a separation of media between the measuring and evaluating unit and it has integrated flow rectifiers. The evaluating unit uses industrial standard measurement signals and is works calibrated.
Type: 3020: Flow transmitter, turbine
DN: 50: DN 50
Body configuration: D: 2/2-way body
Connection type: 7: Union end with DIN insert (socket)
Material: 1: Body PVC-U, grey; internal components PVDF
Seal material: 14: EPDM
Display position: P: Without display
Transducer: 002: Frequency output
Flow rate: 25000: Maximum flow rate 25000 l/h
GEMÜ 3020 is a volumetric flow measuring turbine. There is a separation of media between the measuring and evaluating unit and it has integrated flow rectifiers. The evaluating unit uses industrial standard measurement signals and is works calibrated.
Type: 3020: Flow transmitter, turbine
DN: 50: DN 50
Body configuration: D: 2/2-way body
Connection type: 7: Union end with DIN insert (socket)
Material: 1: Body PVC-U, grey; internal components PVDF
Seal material: 14: EPDM
Display position: P: Without display
Transducer: 002: Frequency output
Flow rate: 25000: Maximum flow rate 25000 l/h
Item number: 88201647 3020 50D 7 114P00225000
The tender texts have been copied to the clipboard