Type
Filter
675: Diaphragm valve, manually operated, metal handwheel, metal distance piece, optical position indicator
DN
Filter
15: DN 15
20: DN 20
25: DN 25
32: DN 32
40: DN 40
50: DN 50
65: DN 65
80: DN 80
100: DN 100
125: DN 125
150: DN 150
Body configuration
Filter
D: 2/2-way body
Connection type
Filter
1: Threaded socket DIN ISO 228
8: Flanges EN 1092 / PN16 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
31: NPT female thread
38: Flanges ANSI Class 150 RF, Face to face MSS SP-88
39: Flange ANSI Class 125/150 RF, face-to-face dimension FTF EN 558 series 1, ISO 5752, basic series 1, length only for body configuration D
51: Flange BS 10 table E, face-to-face dimension FTF EN 558, series 7, ISO 5752, basic series 7, length only for body configuration D
53: Flanges EN 1092 / PN16 / form A, Face to face EN 558, series 7, ISO 5752, basic series 7
56: Flanges ANSI Class 125/150 RF, Face to face EN 558, series 7, ISO 5752, basic series 7
58: Flanges ANSI Class 125/150 FF, Face to face EN 558, series 7, ISO 5752, basic series 7
59: Spigot ASME BPE / DIN EN 10357 series C (from edition 2022) / DIN 11866 series C
88: Clamp ASME BPE, for pipe ASME BPE, face-to-face dimension FTF EN 558, series 7, length only for body configuration D & F
Valve body material
Filter
8: EN-GJL-250 (GG-25)
13: EN-GJL-250 (GG-25), hard rubber lined
16: EN-GJS-500-7 (GGG-50), hard rubber lined
17: EN-GJS-400-18-LT (GGG-40.3), PFA lined
18: EN-GJS-400-18-LT (GGG-40.3), PP lined
39: 1.4408, PFA lined
81: EN-GJS-500-7 (GGG-50), PFA lined
82: EN-GJS-400-18-LT (GGG-40.3), soft rubber lined
83: EN-GJS-400-18-LT (GGG-40.3), hard rubber lined
88: EN-GJS-400-18-LT (GGG-40.3), Butyl lined
90: EN-GJS-400-18-LT (GGG 40.3)
91: EN-GJS-500-7 (GGG 50), PP lined
8H: EN-GJS-400-18-LT (GGG-40.3), ECTFE (Halar) coated
Diaphragm material
Filter
2: NBR
4: FKM
6: IIR
29: EPDM
54: PTFE/EPDM one-piece
71: PTFE/PVDF/EPDM three-piece
5E: PTFE/EPDM
5M: PTFE/EPDM two-piece
5Q: PTFE/EPDM two-piece
5Y
Control function
Filter
0: Manually operated
B: Manually operated with lockable handwheel, (without proprietary padlock)
L: Manually operated, with lockable handwheel
Actuator version
Filter
0: Actuator size 0
1: Actuator size 1
2: Actuator size 2
3: Actuator size 3
4: Actuator size 4
5: Actuator size 5
6: Actuator size 6
7: Actuator size 7
0EG: Actuator size 0EG, for DN 15 and 20, with shaft extension 80 mm
1EG: with shaft extension 80 mm
2EG: with shaft extension 80 mm
4EG: with shaft extension 100 mm
7H: Actuator sice 7H with enlarged handwheel and reinforced spindle for higher operating pressures
DN-2
Filter
OHNE: None
150: DN 150
Connection type, spigot 2
Filter
OHNE: None
59: Spigot ASME BPE / DIN EN 10357 series C (from edition 2022) / DIN 11866 series C
Execution type
Filter
OHNE: None
1502: Ra ≤ 0.8 µm for media wetted surfaces, in accordance with DIN 11866 H3, mechanically polished internal
1503: Ra ≤ 0.8 μm for media wetted surfaces, in accordance with DIN 11866 HE3, electropolished internal/external
1507: Ra ≤ 0.6 µm for media wetted surfaces, mechanically polished internal
1508: Ra ≤ 0.6 µm for media wetted surfaces, electropolished internal/external
1516: Ra ≤ 0.25 µm for media wetted surfaces *), in accordance with DIN 11866 HE5, electropolished internal/external, *) for inner pipe diameter < 6 mm, in spigots Ra ≤ 0.38 µm
1527: Ra ≤ 0.25 µm for media wetted surfaces *), in accordance with DIN 11866 H5, mechanically polished internal, *) for inner pipe diameter < 6 mm, in spigots Ra ≤ 0.38 µm
1536: Ra ≤ 0.4 µm for media wetted surfaces, in accordance with DIN 11866 H4, mechanically polished internal
1537: Ra ≤ 0.4 μm for media wetted surfaces, in accordance with DIN 11866 HE4, electropolished internal/external
SF1: Ra Max. 0.51 μm (20 μin.) for media wetted surfaces, according ASME BPE SF1, mechanically polished internal
SF2: Ra max 0.64 µm (25 µin.) for media wetted surfaces, in accordance with ASME BPE SF2, mechanically polished internal
SF3: Ra Max. 0.76 μm (30 μin.) for media wetted surfaces, according to ASME BPE SF3, mechanically polished internal
SF4: Ra max. 0.38 (15 µin.) for media wetted surfaces, in accordance with ASME BPE SF4, electropolished internal / external
SF5: Ra Max. 0.51 µm (20 µin.) for media wetted surfaces, according to ASME BPE SF5, electropolished internal / external
SF6: Ra Max. 0.64 μm (25 μin.) for media wetted surfaces, according to ASME BPE SF6, electropolished internal / external
Mounting type
Filter
OHNE: None
Special version
Filter
OHNE: None
CONEXO
Filter
OHNE: None
C: Integrated RFID chip for electronic identification and traceability