Type: 9650: Metal operator
Diaphragm size: 25: Diaphragm size 25
Actuator use: Z: For Body Configuration B,D, M and T
Control function: 1: Normally closed (NC)
Actuator version: 2T1: Actuator size 2T1
CONEXO: C: Integrated RFID chip for electronic identification and traceability
Type: 9650: Metal operator
Diaphragm size: 25: Diaphragm size 25
Actuator use: Z: For Body Configuration B,D, M and T
Control function: 1: Normally closed (NC)
Actuator version: 2T1: Actuator size 2T1
CONEXO: C: Integrated RFID chip for electronic identification and traceability
Item number: 88496267 9650 25Z 12T1-C
The tender texts have been copied to the clipboard