The GEMÜ C60 CleanStar® ultra pure 2/2-way diaphragm valve has a plastic piston actuator and is pneumatically operated. A stroke limiter (not with actuator size 4) and an optical position indicator are integrated as standard. All media wetted parts are made of PFA or PTFE. This High Purity version of the CleanStar® series complies with the strictest purity standards and boasts high chemical resistance. It can also be used with high media temperatures. As such, it is often used at the supply and distribution level in semiconductor factories.
High purity due to cleanroom manufacturing
High Flow version selectable
High flow rate with low-stress media channelling
Minimal deadleg
Optional flow direction
Also available as T valve
The valve is available with an ECTFE union nut as an option.
Reduced costs thanks to long service life
The GEMÜ C60 CleanStar® ultra pure 2/2-way diaphragm valve has a plastic piston actuator and is pneumatically operated. A stroke limiter (not with actuator size 4) and an optical position indicator are integrated as standard. All media wetted parts are made of PFA or PTFE. This High Purity version of the CleanStar® series complies with the strictest purity standards and boasts high chemical resistance. It can also be used with high media temperatures. As such, it is often used at the supply and distribution level in semiconductor factories.
Type: C60: Diaphragm valve, pneumatically operated, plastic piston actuator, optical position indicator, stroke limiter (only for actuator size 1-3)
Connection size: 4: 1/4", international code: 4
Body configuration: D: 2/2-way body
Connection type: 73: Flare connection with CPFA union nut
Valve body material: 30: PFA, perfluoroalkoxy
Diaphragm material: 54: PTFE/EPDM one-piece
Control function: 1: Normally closed (NC)
Actuator version: 1: Operator size 1
Execution type: 7030: C60, spring PFA coated
High Purity version: HPW: High Purity white
The GEMÜ C60 CleanStar® ultra pure 2/2-way diaphragm valve has a plastic piston actuator and is pneumatically operated. A stroke limiter (not with actuator size 4) and an optical position indicator are integrated as standard. All media wetted parts are made of PFA or PTFE. This High Purity version of the CleanStar® series complies with the strictest purity standards and boasts high chemical resistance. It can also be used with high media temperatures. As such, it is often used at the supply and distribution level in semiconductor factories.
Type: C60: Diaphragm valve, pneumatically operated, plastic piston actuator, optical position indicator, stroke limiter (only for actuator size 1-3)
Connection size: 4: 1/4", international code: 4
Body configuration: D: 2/2-way body
Connection type: 73: Flare connection with CPFA union nut
Valve body material: 30: PFA, perfluoroalkoxy
Diaphragm material: 54: PTFE/EPDM one-piece
Control function: 1: Normally closed (NC)
Actuator version: 1: Operator size 1
Execution type: 7030: C60, spring PFA coated
High Purity version: HPW: High Purity white
Item number: 88674296 C60 4D7330541 1 7030HPW
The tender texts have been copied to the clipboard