The GEMÜ TU product range comprises ultra pure and standard PFA tubing, which is the preferred option for applications with high-purity media and other chemicals.
- The values from the dynamic leach out tests are well below the SEMI F57 standard (high purity version)
- Outstanding chemical and physical properties- High-purity design, Teflon® PFA 450 HP (Chemours)
- Excellent pressure resistance
- Good flexural fatigue strength
- High transparency
- Media temperature :-70 to 250 °C
- Operating pressure :2 to 20 bar
- Tube sizes:1/4" to 1¼"
- Materials :PFA