GEMÜ TubeStar

Tube

  • Description
  • Features
  • Technical specifications

TubeStar is a product range comprising ultra-pure and standard PFA tubing.The tubes are particularly suitable for applications with high-purity media and other chemicals.

  • The values from the dynamic leach out tests are well below the SEMI F57 standard (high purity version)
  • Outstanding chemical and physical properties- High-purity design, Teflon® PFA 450 HP (Chemours)
  • Excellent pressure resistance
  • Good flexural fatigue strength
  • High transparency
  • Media temperature :-70 to 250 °C
  • Operating pressure :2 to 20 bar
  • Tube sizes:1/4" to 1¼"
  • Materials :PFA