The GEMÜ CFSTF service tool is used for the assembly of GEMÜ CF flare union nuts in PFA, PVDF and carbon fibre reinforced PFA. A precisely defined torque can be achieved when using it in combination with a torque wrench.
High reliability, even in high vibration applications
Simple operation
Various designs and connections
Sizes from ¼" to 2"
Suitable for high-purity media
Available as "Space saver version", for space-saving connection