Type
Filter
0322: Pilot solenoid valve, directly controlled, single mounting / battery mounting
Body configuration
Filter
M: Multi-port version
Connection type
Filter
1: Threaded socket DIN ISO 228
Valve body/solenoid material
Filter
74: PA, polyamide
Seal material
Filter
4: FKM
Control function
Filter
1: Normally closed (NC)
2: Normally open (NO)
Voltage / Frequency
Filter
C1: 24 V DC
C4: 24 V/50 - 60 Hz
G4: 120 V/50 - 60 Hz
L4: 230 V/50 - 60 Hz
Electrical connection
Filter
00: Plug design A
01: Plug design A, with cable socket, without cable
02: M12 plug, (only NC and 24 V DC version) Green LED
03: M12 plug, with cable socket, without cable, green LED, (only NC and 24 V DC version)
05: Plug design A with cable socket and 3m encapsulated cable (only ATEX version)
Option
Filter
00: Without
01: ATEX (only electrical connection 05, only control function normally closed)
02: Manual override (only control function 1 normally closed)
03: Silencer (only control function 1, normally closed)
04: ATEX manual override, (only electrical connection 05 and for control function 1 normally closed)
05: ATEX silencer, (only electrical connection 05 and for control function 1, normally closed)
06: Manual override, silencer (only control function 1, normally closed)
07: ATEX manual override, silencer, (only electrical connection 05 and for control function 1, normally closed)
08: Manual override, silencer with exhaust air throttle (only control function 1, normally closed)
Maximum operating pressure
Filter
10: 10 bar
Execution type
Filter
OHNE: None
CONEXO
Filter
OHNE: None
C: Integrated RFID chip for electronic identification and traceability