The GEMÜ 8257 2/2-way solenoid valve with a positive lift diaphragm is electromagnetically operated and has a brass or stainless steel valve body. All media wetted parts are made of NBR, HNBR, FKM, EPDM, brass or stainless steel. The valve is suitable for inert media such as air, water and oils.
Valve operates without minimum pressure differential
Soft closing action
Compact design
Suitable for vacuum applications
Explosion protected solenoids acc. to ATEX available as an option
Optimum media compatibility due to choice of materials
NPT thread available
Option: for liquids and steam up to 150 °C
The 2/2-way solenoid valve with a positive lift diaphragm is electromagnetically operated and has a brass or stainless steel valve body. All media wetted parts are made of NBR, HNBR, FKM, EPDM, brass or stainless steel. The valve is suitable for inert media such as air, water and oils.
Type: 8257: Solenoid valve, with positive lift diaphragm, Solenoid valve, with positive lift diaphragm
Body configuration: D: 2/2-way body
Connection type: N4: 1/2" NPT threaded sockets
Valve body material: 37: 1.4408, stainless steel
Seal material: 2: NBR, NBR
Control function: 1: Normally closed (NC), Normally closed (NC)
Voltage: 24: 24 V, 24 V
Frequency: 50: 50 Hz, 50 Hz
Special version: X: ATEX version
The GEMÜ 8257 2/2-way solenoid valve with a positive lift diaphragm is electromagnetically operated and has a brass or stainless steel valve body. All media wetted parts are made of NBR, HNBR, FKM, EPDM, brass or stainless steel. The valve is suitable for inert media such as air, water and oils.
Type: 8257: Solenoid valve, with positive lift diaphragm, Solenoid valve, with positive lift diaphragm
Body configuration: D: 2/2-way body
Connection type: N4: 1/2" NPT threaded sockets
Valve body material: 37: 1.4408, stainless steel
Seal material: 2: NBR, NBR
Control function: 1: Normally closed (NC), Normally closed (NC)
Voltage: 24: 24 V, 24 V
Frequency: 50: 50 Hz, 50 Hz
Special version: X: ATEX version
Item number: 88398404 8257 10DN437 21 24 50 X
Das elektromagnetisch betätigte 2/2-Wege-Magnetventil mit Zwangsanhebung besitzt einen Ventilkörper aus Messing oder Edelstahl. Alle mit dem Medium in Berührung kommenden Teile bestehen aus NBR, HNBR, FKM, EPDM, Messing oder Edelstahl. Das Ventil eignet sich für neutrale Medien wie Luft, Wasser und Öle.
Typ: Magnetventil, zwangsgesteuert, Magnetventil, zwangsgesteuert
Gehäuseform: D: Zweiwege-Durchgangskörper
Anschlussart: N4: 1/2 NPT, Gewindemuffe
Werkstoff Ventilkörper: 37: 1.4408, Edelstahl
Dichtwerkstoff: 2: NBR, NBR
Steuerfunktion: 1: stromlos geschlossen (NC), stromlos geschlossen (NC)
Spannung: 24: 24 V, 24 V
Frequenz: 50: 50 Hz, 50 Hz
Sonderausführung: X: ATEX-Ausführung
Das elektromagnetisch betätigte 2/2-Wege-Magnetventil GEMÜ 8257 mit Zwangsanhebung besitzt einen Ventilkörper aus Messing oder Edelstahl. Alle mit dem Medium in Berührung kommenden Teile bestehen aus NBR, HNBR, FKM, EPDM, Messing oder Edelstahl. Das Ventil eignet sich für neutrale Medien wie Luft, Wasser und Öle.
Typ: 8257: Magnetventil, zwangsgesteuert, Magnetventil, zwangsgesteuert
Gehäuseform: D: Zweiwege-Durchgangskörper
Anschlussart: N4: 1/2 NPT, Gewindemuffe
Werkstoff Ventilkörper: 37: 1.4408, Edelstahl
Dichtwerkstoff: 2: NBR, NBR
Steuerfunktion: 1: stromlos geschlossen (NC), stromlos geschlossen (NC)
Spannung: 24: 24 V, 24 V
Frequenz: 50: 50 Hz, 50 Hz
Sonderausführung: X: ATEX-Ausführung
Artikelnummer: 88398404 8257 10DN437 21 24 50 X
L'électrovanne 2/2 voies à commande électromagnétique avec commande de forçage dispose d'un corps de vanne en laiton ou acier inoxydable. Toutes les pièces en contact avec le fluide sont en NBR, HNBR, FKM, EPDM, laiton ou acier inoxydable. La vanne convient pour les fluides neutres, comme l'air, l'eau et les huiles.
Type: 8257: Electrovanne, commande assistée, Electrovanne, commande assistée
Forme du corps: D: Corps de vanne 2 voies
Type de raccordement: N4: 1/2" NPT orifices taraudés
Matériau du corps de vanne: 37: 1.4408, inox
Matériau d'étanchéité: 2: NBR (Perbunan N), NBR (Perbunan N)
Fonction de commande: 1: Normalement fermée (NF), Normalement fermée (NF)
Tension d'alimentation: 24: 24V, 24 V
Fréquence: 50: 50Hz, 50Hz
Version spéciale: X: Version ATEX
L'électrovanne 2/2 voies à commande électromagnétique GEMÜ 8257 avec commande de forçage dispose d'un corps de vanne en laiton ou acier inoxydable. Toutes les pièces en contact avec le fluide sont en NBR, HNBR, FKM, EPDM, laiton ou acier inoxydable. La vanne convient pour les fluides neutres, comme l'air, l'eau et les huiles.
Type: 8257: Electrovanne, commande assistée, Electrovanne, commande assistée
Forme du corps: D: Corps de vanne 2 voies
Type de raccordement: N4: 1/2" NPT orifices taraudés
Matériau du corps de vanne: 37: 1.4408, inox
Matériau d'étanchéité: 2: NBR (Perbunan N), NBR (Perbunan N)
Fonction de commande: 1: Normalement fermée (NF), Normalement fermée (NF)
Tension d'alimentation: 24: 24V, 24 V
Fréquence: 50: 50Hz, 50Hz
Version spéciale: X: Version ATEX
Numéro d'article: 88398404 8257 10DN437 21 24 50 X
The tender texts have been copied to the clipboard