The GEMÜ 567 BioStar Control 2/2-way diaphragm globe valve is an aseptic control valve and has been designed for demanding applications. Flow rates range from 80 l/h to 63,000 l/h, depending on the version. The sealing concept of the valve is based on the GEMÜ PD design. All actuator parts (except the seals) are made from stainless steel. Manual, pneumatic or motorized actuators are available.
The motorized actuators can be selected from two versions, GEMÜ eSyDrive and GEMÜ servoDrive, depending on the application. GEMÜ 567 eSyDrive can be used as a positioner or process controller. GEMÜ 567 servoDrive is suitable for real-time control processes.
CIP/SIP capable
Linear or equal-percentage control characteristic options
Hermetic separation of the actuator from the medium using a PTFE seal
Various valve body connections available
Surface finishes down to 0.25 μm, electropolished
ATEX version available as an option
Actuator can be replaced under operating pressure without contaminating the medium
The GEMÜ 567 BioStar Control 2/2-way diaphragm globe valve is an aseptic control valve and has been designed for demanding applications. Flow rates range from 80 l/h to 63,000 l/h, depending on the version. The sealing concept of the valve is based on the GEMÜ PD design. All actuator parts (except the seals) are made from stainless steel. Manual, pneumatic or motorized actuators are available. The motorized actuators can be selected from two versions, GEMÜ eSyDrive and GEMÜ servoDrive, depending on the application. GEMÜ 567 eSyDrive can be used as a positioner or process controller. GEMÜ 567 servoDrive is suitable for real-time control processes.
Type: 567: Control valve
DN: 25: DN 25
Body configuration: E: 2-way angle body
Connection type: 59: Spigots ASME BPE
Valve body material: 41: 1.4435 (316L), block material
Seal material: 5: Antriebsabdichtung PTFE/Sitzabdichtung PTFE, PTFE
Control function: 1: Normally closed (NC)
Actuator version: 3T1: Actuator Size 3, pneumatic
Control characteristic: G: modified equal-percentage
Kv value: H2: 8.0 m³/h
Execution type: SF4: Ra Max. 0.38 µm (15 µin.) for media wetted surfaces, according to ASME BPE SF4, electropolished internal / external
Surface: SF4: Ra Max. 0.38 µm (15 µin.) for media wetted surfaces, to ASME BPE SF4, electropolished internal / external
The GEMÜ 567 BioStar Control 2/2-way diaphragm globe valve is an aseptic control valve and has been designed for demanding applications. Flow rates range from 80 l/h to 63,000 l/h, depending on the version. The sealing concept of the valve is based on the GEMÜ PD design. All actuator parts (except the seals) are made from stainless steel. Manual, pneumatic or motorized actuators are available. The motorized actuators can be selected from two versions, GEMÜ eSyDrive and GEMÜ servoDrive, depending on the application. GEMÜ 567 eSyDrive can be used as a positioner or process controller. GEMÜ 567 servoDrive is suitable for real-time control processes.
Type: 567: Control valve
DN: 25: DN 25
Body configuration: E: 2-way angle body
Connection type: 59: Spigots ASME BPE
Valve body material: 41: 1.4435 (316L), block material
Seal material: 5: Antriebsabdichtung PTFE/Sitzabdichtung PTFE, PTFE
Control function: 1: Normally closed (NC)
Actuator version: 3T1: Actuator Size 3, pneumatic
Control characteristic: G: modified equal-percentage
Kv value: H2: 8.0 m³/h
Execution type: SF4: Ra Max. 0.38 µm (15 µin.) for media wetted surfaces, according to ASME BPE SF4, electropolished internal / external
Surface: SF4: Ra Max. 0.38 µm (15 µin.) for media wetted surfaces, to ASME BPE SF4, electropolished internal / external
Item number: 88866394 56725E59415 13T1 GH2 SF4
Das 2/2-Wege-Membransitzventil ist ein aseptisches Regelventil und wurde für anspruchsvolle Anwendungen konzipiert. Je nach Ausführung sind Durchflussmengen von 80 l/h bis 63.000 l/h möglich. Das Dichtprinzip des Ventils beruht auf der GEMÜ PD-Technologie. Alle Antriebsteile (die Dichtelemente ausgenommen) sind aus Edelstahl. Es stehen manuelle, pneumatische und elektromotorische Antriebe zur Verfügung. Die elektromotorischen Antriebe können je nach Anwendung aus zwei Varianten GEMÜ eSyDrive und GEMÜ servoDrive ausgewählt werden. GEMÜ 567 eSyDrive kann als Stellungs- oder Prozessregler eingesetzt werden. GEMÜ 567 servoDrive eignet sich für Echtzeitregelprozesse.
Typ: Regelventil
DN: 25: DN 25
Gehäuseform: E: Zweiwege-Eckkörper
Anschlussart: 59: Stutzen ASME BPE / DIN 11866 Reihe C
Werkstoff Ventilkörper: 41: 1.4435 (316L), Vollmaterial
Dichtwerkstoff: 5: Antriebsabdichtung PTFE/Sitzabdichtung PTFE, PTFE
Steuerfunktion: 1: In Ruhestellung geschlossen (NC)
Antriebsausführung: 3T1: Antriebsgröße 3, Pneumatisch betätigt
Regelkurve: G: modifiziert gleichprozentig
Kv-Wert: H2: 8,0 m³/h
Ausführungsart: SF4: Ra max. 0,38 µm (15 µin.) für medienberührte Oberflächen, gemäß ASME BPE SF4, innen/außen elektropoliert
Oberfläche: SF4: Ra max. 0,38 µm (15 µin.) für medienberührte Oberflächen, gemäß ASME BPE SF4, innen/außen elektropoliert
Das 2/2-Wege-Membransitzventil GEMÜ 567 BioStar control ist ein aseptisches Regelventil und wurde für anspruchsvolle Anwendungen konzipiert. Je nach Ausführung sind Durchflussmengen von 80 l/h bis 63.000 l/h möglich. Das Dichtprinzip des Ventils beruht auf der GEMÜ PD-Technologie. Alle Antriebsteile (die Dichtelemente ausgenommen) sind aus Edelstahl. Es stehen manuelle, pneumatische und elektromotorische Antriebe zur Verfügung. Die elektromotorischen Antriebe können je nach Anwendung aus zwei Varianten GEMÜ eSyDrive und GEMÜ servoDrive ausgewählt werden. GEMÜ 567 eSyDrive kann als Stellungs- oder Prozessregler eingesetzt werden. GEMÜ 567 servoDrive eignet sich für Echtzeitregelprozesse.
Typ: 567: Regelventil
DN: 25: DN 25
Gehäuseform: E: Zweiwege-Eckkörper
Anschlussart: 59: Stutzen ASME BPE / DIN 11866 Reihe C
Werkstoff Ventilkörper: 41: 1.4435 (316L), Vollmaterial
Dichtwerkstoff: 5: Antriebsabdichtung PTFE/Sitzabdichtung PTFE, PTFE
Steuerfunktion: 1: In Ruhestellung geschlossen (NC)
Antriebsausführung: 3T1: Antriebsgröße 3, Pneumatisch betätigt
Regelkurve: G: modifiziert gleichprozentig
Kv-Wert: H2: 8,0 m³/h
Ausführungsart: SF4: Ra max. 0,38 µm (15 µin.) für medienberührte Oberflächen, gemäß ASME BPE SF4, innen/außen elektropoliert
Oberfläche: SF4: Ra max. 0,38 µm (15 µin.) für medienberührte Oberflächen, gemäß ASME BPE SF4, innen/außen elektropoliert
Artikelnummer: 88866394 56725E59415 13T1 GH2 SF4
La vanne à clapet à membrane 2/2 voies GEMÜ 567 BioStar control est une vanne de régulation aseptique, conçue pour l'utilisation dans des applications difficiles. En fonction de la version, des débits de 80 l/h à 63 000 l/h sont possibles. Le principe d'étanchéité de la vanne repose sur la technologie PD (Plug Design) de GEMÜ. Tous les composants de l'actionneur (excepté les joints) sont en inox. Des actionneurs manuels, pneumatiques et motorisés sont disponibles. Les actionneurs motorisés peuvent être sélectionnés en fonction de l'application à partir de deux modèles : GEMÜ eSyDrive et GEMÜ servoDrive. GEMÜ 567 eSyDrive peut être utilisé comme positionneur ou régulateur de process. GEMÜ 567 servoDrive est destiné à des process de régulation en temps réel.
Type: 567: Vanne de régulation
DN: 25: DN 25
Forme du corps: E: Corps de vanne 2 voies, en équerre
Type de raccordement: 59: Embouts ASME BPE
Matériau du corps de vanne: 41: 1.4435 (316L), bloc usiné
Matériau d'étanchéité: 5: Joint d'actionneur PTFE/étanchéité du siège PTFE, PTFE
Fonction de commande: 1: Normalement fermée (NF)
Type d'actionneur: 3T1: Taille d'actionneur 3T1
Caractéristique de régulation: G: proportionnel modifié
Valeur Kv: H2: 8,0 m³/h
Type d'exécution: SF4: Ra max. 0,38 µm (15 µin.) pour surfaces en contact avec le fluide, selon ASME BPE SF4, électropoli intérieur et extérieur
Surface: SF4: Ra max. 0,38 µm (15 µin.) pour surfaces en contact avec le fluide, selon ASME BPE SF4, électropoli intérieur et extérieur
La vanne à clapet à membrane 2/2 voies GEMÜ 567 BioStar control est une vanne de régulation aseptique, conçue pour l'utilisation dans des applications difficiles. En fonction de la version, des débits de 80 l/h à 63 000 l/h sont possibles. Le principe d'étanchéité de la vanne repose sur la technologie PD (Plug Design) de GEMÜ. Tous les composants de l'actionneur (excepté les joints) sont en inox. Des actionneurs manuels, pneumatiques et motorisés sont disponibles. Les actionneurs motorisés peuvent être sélectionnés en fonction de l'application à partir de deux modèles : GEMÜ eSyDrive et GEMÜ servoDrive. GEMÜ 567 eSyDrive peut être utilisé comme positionneur ou régulateur de process. GEMÜ 567 servoDrive est destiné à des process de régulation en temps réel.
Type: 567: Vanne de régulation
DN: 25: DN 25
Forme du corps: E: Corps de vanne 2 voies, en équerre
Type de raccordement: 59: Embouts ASME BPE
Matériau du corps de vanne: 41: 1.4435 (316L), bloc usiné
Matériau d'étanchéité: 5: Joint d'actionneur PTFE/étanchéité du siège PTFE, PTFE
Fonction de commande: 1: Normalement fermée (NF)
Type d'actionneur: 3T1: Taille d'actionneur 3T1
Caractéristique de régulation: G: proportionnel modifié
Valeur Kv: H2: 8,0 m³/h
Type d'exécution: SF4: Ra max. 0,38 µm (15 µin.) pour surfaces en contact avec le fluide, selon ASME BPE SF4, électropoli intérieur et extérieur
Surface: SF4: Ra max. 0,38 µm (15 µin.) pour surfaces en contact avec le fluide, selon ASME BPE SF4, électropoli intérieur et extérieur
Numéro d'article: 88866394 56725E59415 13T1 GH2 SF4
The tender texts have been copied to the clipboard