The GEMÜ 343 eSyDrive is a motorized 3/2-way globe valve with a hollow shaft electric actuator. The eSyDrive hollow shaft actuator can be operated as On/Off or with integrated positioner or process controller. The valve spindle is sealed by a self-adjusting gland packing. This provides a low-maintenance and reliable valve spindle seal even after an extended period of operation. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. An integral optical and electrical position indicator is standard.
Linear control characteristics can be implemented
Force and speed are variably adjustable
Extensive diagnostic facilities
Operable via web interface eSy-Web
Integral optical position indicator and LED high visibility display
Suitable for vacuum up to 20 mbar (a)
The is a motorized 3/2-way globe valve with a hollow shaft electric actuator. The eSyDrive hollow shaft actuator can be operated as On/Off or with integrated positioner or process controller. The valve spindle is sealed by a self-adjusting gland packing. This provides a low-maintenance and reliable valve spindle seal even after an extended period of operation. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. An integral optical and electrical position indicator is standard.
Type: 343: Multi-port globe valve, electrically operated, electro-mechanical hollow shaft actuator, body with flanged connection, eSyDrive
DN: 25: DN 25
Body configuration: M: Multi-port version
Connection type: 11: Flange EN 1092, PN 40, form B, face-to-face dimension FTF EN 558 series 1, ISO 5752, basic series 1
Valve body material: 37: 1.4408, investment casting
Seat seal: 5: PTFE
Voltage / Frequency: C1: 24 V DC
Control module: L0: OPEN/CLOSE, positioner and process controller
Regulating cone: R3467: 4 m³/h - linear
Execution type: 2013: Spindle seal PTFE-PTFE
Actuator version: 0A: Actuator size 0
The GEMÜ 343 eSyDrive is a motorized 3/2-way globe valve with a hollow shaft electric actuator. The eSyDrive hollow shaft actuator can be operated as On/Off or with integrated positioner or process controller. The valve spindle is sealed by a self-adjusting gland packing. This provides a low-maintenance and reliable valve spindle seal even after an extended period of operation. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. An integral optical and electrical position indicator is standard.
Type: 343: Multi-port globe valve, electrically operated, electro-mechanical hollow shaft actuator, body with flanged connection, eSyDrive
DN: 25: DN 25
Body configuration: M: Multi-port version
Connection type: 11: Flange EN 1092, PN 40, form B, face-to-face dimension FTF EN 558 series 1, ISO 5752, basic series 1
Valve body material: 37: 1.4408, investment casting
Seat seal: 5: PTFE
Voltage / Frequency: C1: 24 V DC
Control module: L0: OPEN/CLOSE, positioner and process controller
Regulating cone: R3467: 4 m³/h - linear
Execution type: 2013: Spindle seal PTFE-PTFE
Actuator version: 0A: Actuator size 0
Item number: 88817849 343 25M1137 5C1L0R346720130A
Das 3/2-Wege-Geradsitzventil verfügt über einen Hohlwellenantrieb und wird elektrisch betätigt. Der Hohlwellenantrieb eSyDrive kann als Auf-/Zu-Antrieb bzw. als Antrieb mit integriertem Stellungs- oder Prozessregler betrieben werden. Die Abdichtung der Ventilspindel erfolgt über eine sich selbstnachstellende Stopfbuchspackung. Dadurch ist auch nach langer Betriebszeit eine wartungsarme und zuverlässige Ventilspindelabdichtung gegeben. Der Abstreifring vor der Stopfbuchspackung schützt die Dichtung zusätzlich vor Verschmutzung und Beschädigung. Eine optische und elektrische Stellungsanzeige ist serienmäßig integriert.
Typ: Mehrwegesitzventil, elektrisch betätigt, elektromechanischer Hohlwellenantrieb, Gehäuse mit Flanschanschluss, eSyDrive
DN: 25: DN 25
Gehäuseform: M: Mehrwege-Ausführung
Anschlussart: 11: Flansch EN 1092, PN 40, Form B, Baulänge FTF EN 558 Reihe 1, ISO 5752, basic series 1
Werkstoff Ventilkörper: 37: 1.4408, Feinguss
Sitzdichtung: 5: PTFE
Spannung / Frequenz: C1: 24 V DC
Regelmodul: L0: AUF/ZU, Prozess- und Stellungsregler
Regelkegel: R3467: 4 m³/h - linear
Ausführungsart: 2013: Spindelabdichtung PTFE-PTFE
Antriebsausführung: 0A: Antriebsgröße 0
Das 3/2-Wege-Geradsitzventil GEMÜ 343 eSyDrive verfügt über einen Hohlwellenantrieb und wird elektrisch betätigt. Der Hohlwellenantrieb eSyDrive kann als Auf-/Zu-Antrieb bzw. als Antrieb mit integriertem Stellungs- oder Prozessregler betrieben werden. Die Abdichtung der Ventilspindel erfolgt über eine sich selbstnachstellende Stopfbuchspackung. Dadurch ist auch nach langer Betriebszeit eine wartungsarme und zuverlässige Ventilspindelabdichtung gegeben. Der Abstreifring vor der Stopfbuchspackung schützt die Dichtung zusätzlich vor Verschmutzung und Beschädigung. Eine optische und elektrische Stellungsanzeige ist serienmäßig integriert.
Typ: 343: Mehrwegesitzventil, elektrisch betätigt, elektromechanischer Hohlwellenantrieb, Gehäuse mit Flanschanschluss, eSyDrive
DN: 25: DN 25
Gehäuseform: M: Mehrwege-Ausführung
Anschlussart: 11: Flansch EN 1092, PN 40, Form B, Baulänge FTF EN 558 Reihe 1, ISO 5752, basic series 1
Werkstoff Ventilkörper: 37: 1.4408, Feinguss
Sitzdichtung: 5: PTFE
Spannung / Frequenz: C1: 24 V DC
Regelmodul: L0: AUF/ZU, Prozess- und Stellungsregler
Regelkegel: R3467: 4 m³/h - linear
Ausführungsart: 2013: Spindelabdichtung PTFE-PTFE
Antriebsausführung: 0A: Antriebsgröße 0
Artikelnummer: 88817849 343 25M1137 5C1L0R346720130A
La vanne à clapet à siège droit 3/2 voies à commande électrique est équipée d'un actionneur à arbre creux. L'actionneur à arbre creux eSyDrive peut être utilisé comme actionneur Tout ou Rien ou comme actionneur avec positionneur ou régulateur de process intégré. L'étanchéité au niveau de l'axe de la vanne est assurée par un ensemble presse-étoupe fiable se positionnant de lui-même et nécessitant peu d'entretien, même après une utilisation prolongée. Le joint racleur placé devant le presse-étoupe protège en plus ce dernier de l'encrassement et des dommages. Un indicateur optique et électrique de position est intégré de série.
Type: 343: Vanne à siège multivoies, actionneur électro-mécanique à arbre creux, corps avec brides, eSyDrive
DN: 25: DN 25
Forme du corps: M: Corps multivoies
Type de raccordement: 11: Brides EN 1092 / PN40 / forme B, encombrement EN 558, série 1 ISO 5752, série de base 1
Matériau du corps de vanne: 37: 1.4408, Inox de fonderie
Etanchéité du siège: 5: PTFE
Tension/Fréquence: C1: 24V DC
Module de régulation: L0: OUVERT/FERMÉ, positionneur/régulateur de process
Clapet de régulation: R3467: 4 m³/h - linéaire
Type d'exécution: 2013: Joint d'axe PTFE/PTFE
Type d'actionneur: 0A: Taille d'actionneur 0
La vanne à clapet à siège droit 3/2 voies GEMÜ 343 eSyDrive à commande électrique est équipée d'un actionneur à arbre creux. L'actionneur à arbre creux eSyDrive peut être utilisé comme actionneur Tout ou Rien ou comme actionneur avec positionneur ou régulateur de process intégré. L'étanchéité au niveau de l'axe de la vanne est assurée par un ensemble presse-étoupe fiable se positionnant de lui-même et nécessitant peu d'entretien, même après une utilisation prolongée. Le joint racleur placé devant le presse-étoupe protège en plus ce dernier de l'encrassement et des dommages. Un indicateur optique et électrique de position est intégré de série.
Type: 343: Vanne à siège multivoies, actionneur électro-mécanique à arbre creux, corps avec brides, eSyDrive
DN: 25: DN 25
Forme du corps: M: Corps multivoies
Type de raccordement: 11: Brides EN 1092 / PN40 / forme B, encombrement EN 558, série 1 ISO 5752, série de base 1
Matériau du corps de vanne: 37: 1.4408, Inox de fonderie
Etanchéité du siège: 5: PTFE
Tension/Fréquence: C1: 24V DC
Module de régulation: L0: OUVERT/FERMÉ, positionneur/régulateur de process
Clapet de régulation: R3467: 4 m³/h - linéaire
Type d'exécution: 2013: Joint d'axe PTFE/PTFE
Type d'actionneur: 0A: Taille d'actionneur 0
Numéro d'article: 88817849 343 25M1137 5C1L0R346720130A
The tender texts have been copied to the clipboard