1035 25D 7 5 4 1050

Union ends

Item number: 88038186
Description
Type 1035 Union ends
DN 25 DN 25, d 32
Form D Straight through
Connection type 7 Union ends, insert and threaded spigot DIN (sockets)
Material 5 PP, grey
Seal material 4 O-ring, FPM
Execution type 1050 Union ends type 1035, insert in PE, for socket welding

The GEMÜ 1035 union end can be used for GEMÜ plastic valves and flowmeters and is available in various materials (PVC-U, PP, PVDF) and nominal sizes (DN 10 to 100).

  • High impact resistant, robust material for safe operation
  • Physiologically harmless
  • Time saving due to quick and easy assembly and dismantling of valves and flowmeters in the pipeline
  • Compact design