1219000Z00DWSW15M0M125A

Cable socket-plug angle

Item number: 88360496
Description
Type 1219 Cable socket - cable plug M12
Fieldbus 000 Without
Accessory Z Accessory
Threaded ring material 00 Nickel-plated brass
Connector type DWSW Extension angle socket on angle plug
Connection type 15M0 Fitted with 15 m cable, 0.34 mm² PUR cable, black
Plug version M125 M12 plug, 5-pin
Coding A Coding pin

The GEMÜ 1219 is a connector (cable socket / cable plug) M12, 5-pin. Straight and/or 90° angled plug type. Defined cable length or with threaded connection without cable. Various materials available for the threaded ring.