660 20D60401322T1 1502

Diaphragm valve, pneumatic

Item number: 88306432
Description
Type 660 Diaphragm valve, pneumatically operated, stainless steel piston actuator, stroke limiter and seal adjuster
DN 20 DN 20
Body configuration D 2/2-way body
Connection type 60 Spigot ISO 1127 / EN 10357 series C / DIN 11866 series B
Valve body material 40 1.4435 (F316L), forged body
Diaphragm material 13 EPDM
Control function 2 Normally open (NO)
Actuator version 2T1 Operator size 2T1
Execution type 1502 Ra <= 0.8 µm (30 µin.) for media wetted surfaces, according DIN 11866 H3, mechanically polished internal
Surface 1502 Ra ≤ 0.8 μm (30 μin.) for media wetted surfaces, according to DIN 11866 H3, mechanically polished internal
Diaphragm size 25 Diaphragm size 25

The GEMÜ 660 2/2-way diaphragm valve has a stainless steel piston actuator and is pneumatically operated. The valve was designed for dosing and filling a wide range of products. All actuator parts are made from stainless steel (except seals). Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. An opening stroke and closing stroke limiter and an optical position indicator are integrated as standard.

  • Easily adjustable, integrated opening stroke and closing stroke limiter
  • Precise stroke scale (10 scale points per turn) on the actuator top
  • High level of reproducibility of the flow rates thanks to distance sleeves integrated in the shut-off diaphragms
  • Fast cycle duties due to minimized filling volume