The GEMÜ 1435 ePos digital electro-pneumatic positioner is used to control pneumatically operated process valves with single acting or double acting linear or quarter turn actuators, and detects the position of the valve using an external travel sensor. It has a robust aluminium housing with protected operating keys and an LCD display which allows the product to be individually adapted to the control task. The travel times can be set using integrated throttles. Connection and mounting to NAMUR is also possible. Therefore, the GEMÜ 1435 ePos is an optimal solution for control tasks with high requirements, especially in applications with harsh environmental conditions.
Simple handling and commissioning
Simple electrical connection by detachable terminals
Automatically optimizes the valve control during initialization
No air consumption when idle
Robust coated aluminium housing
The digital electro-pneumatic positioner is used to control pneumatically operated process valves with single acting or double acting linear or quarter turn actuators, and detects the position of the valve using an external travel sensor. It has a robust aluminium housing with protected operating keys and an LCD display which allows the product to be individually adapted to the control task. The travel times can be set using integrated throttles. Connection and mounting to NAMUR is also possible. Therefore, the GEMÜ 1435 ePos is an optimal solution for control tasks with high requirements, especially in applications with harsh environmental conditions.
Type: 1435: Electro-pneumatic positioner ePos
Fieldbus: 000: Without
Accessory: Z: Accessory
Action: 1: Single acting
Explosion-proof class: 0: Without explosion-proof rating
Option: 4: 4 - 20 mA actual value output, heating element
Flow rate: 01: Electro-pneumatic, 50 l/min
Execution type: 0101: Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag
The GEMÜ 1435 ePos digital electro-pneumatic positioner is used to control pneumatically operated process valves with single acting or double acting linear or quarter turn actuators, and detects the position of the valve using an external travel sensor. It has a robust aluminium housing with protected operating keys and an LCD display which allows the product to be individually adapted to the control task. The travel times can be set using integrated throttles. Connection and mounting to NAMUR is also possible. Therefore, the GEMÜ 1435 ePos is an optimal solution for control tasks with high requirements, especially in applications with harsh environmental conditions.
Type: 1435: Electro-pneumatic positioner ePos
Fieldbus: 000: Without
Accessory: Z: Accessory
Action: 1: Single acting
Explosion-proof class: 0: Without explosion-proof rating
Option: 4: 4 - 20 mA actual value output, heating element
Flow rate: 01: Electro-pneumatic, 50 l/min
Execution type: 0101: Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag
Item number: 88402613 1435000Z10401 0101
The tender texts have been copied to the clipboard