The GEMÜ 654 2/2-way diaphragm valve has a stainless steel bonnet and is manually operated. The valve has a handwheel made from stainless steel. An integral optical position indicator is standard.
Handwheel design allows minimal heat sink
CIP/SIP capable
Autoclave capability
Extensive range of accessories available
Opening stroke and closing stroke limiter
Handwheel locking available upon request (electric or mechanical)
Configurable with proximity switches for position feedback
The GEMÜ 654 2/2-way diaphragm valve has a stainless steel bonnet and is manually operated. The valve has a handwheel made from stainless steel. An integral optical position indicator is standard.
Type: 654: Diaphragm valve, manually operated, stainless steel handwheel electropolished, optical position indicator
DN: 100: DN 100
Body configuration: D: 2/2-way body
Connection type: 59: Spigots ASME BPE
Valve body material: 40: 1.4435 (F316L), forged body
Diaphragm material: 54: PTFE/EPDM one-piece
Control function: 0: manually operated
Actuator version: 6TS: With seal adjuster
Execution type: SF4: Ra Max. 0.38 µm (15 µin.) for media wetted surfaces, to ASME BPE SF4, electropolished internal / external
Surface: SF4: Ra Max. 0.38 µm (15 µin.) for media wetted surfaces, to ASME BPE SF4, electropolished internal / external
Diaphragm size: 100: Diaphragm size 100
The GEMÜ 654 2/2-way diaphragm valve has a stainless steel bonnet and is manually operated. The valve has a handwheel made from stainless steel. An integral optical position indicator is standard.
Type: 654: Diaphragm valve, manually operated, stainless steel handwheel electropolished, optical position indicator
DN: 100: DN 100
Body configuration: D: 2/2-way body
Connection type: 59: Spigots ASME BPE
Valve body material: 40: 1.4435 (F316L), forged body
Diaphragm material: 54: PTFE/EPDM one-piece
Control function: 0: manually operated
Actuator version: 6TS: With seal adjuster
Execution type: SF4: Ra Max. 0.38 µm (15 µin.) for media wetted surfaces, to ASME BPE SF4, electropolished internal / external
Surface: SF4: Ra Max. 0.38 µm (15 µin.) for media wetted surfaces, to ASME BPE SF4, electropolished internal / external
Diaphragm size: 100: Diaphragm size 100
Item number: 88859911 654100D59405406TS SF4
The tender texts have been copied to the clipboard