- Connection: Clamp; Flansch; Gewinde; Stutzen
- Actuator: elektromotorisch
- Seal material
- Body material: 1.4408, Feingussmaterial; 1.4435, Feingussmaterial; CC499K, Rotgussmaterial
- Conformities: FDA; VO (EG) Nr. 1935/2004
- Max. operating pressure: 25 bar
- Max. media temperature: 180 ° C
- Min. media temperature: -10 ° C
- Nominal sizes: DN 15 (1/2''); DN 20 (3/4''); DN 25 (1''); DN 32 (1 1/4''); DN 40 (1 1/2''); DN 50 (2''); DN 65 (2 1/2''); DN 80 (3'')