Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Pneumatic 2/2-way diaphragm valve made of metal

GEMÜ D41

Stainless steel diaphragm valve with seal and diaphragm for precise control of flows in industrial applications.

Powerful diaphragm valve with EasyLock technology

Product information

The pneumatically operated diaphragm valve GEMÜ D41 is designed for use in sterile applications. The diaphragm hermetically separates the actuator from the working medium. The valve GEMÜ D41 with EasyLock technology is mounted entirely without loose components using a central gearbox. All actuator parts (except the seals and design elements) are made from stainless steel. The “Normally closed”, “Normally open” and “Double acting” control functions are available.

Key features

  • Low-maintenance due to the firmly chambered diaphragm
  • Fast, safe and simple diaphragm and actuator mounting via a central gearbox due to EasyLock technology
  • Very high Kv values due to flow-optimised valve body
  • Identification of the angle of rotation (hash mark), optical position indicator and transparent cap as standard
  • Simple modular expansion possible with future-orientated automation components
  • Suitable for use in hygienic and aseptic applications (CIP/SIP capable)
Stainless steel diaphragm valve with seal and diaphragm for precise control of flows in industrial applications.

Technical details

Parameters
Value
Media temperature
-10 to 100 °C
Sterilization temperature
max. 150 °C
Ambient temperature
-10 to 80 °C
Operating pressure
0 to 10 bar
Nominal sizes
DN 10 to 40
Body configurations
2/2-way bodies
T body
Connection types
Clamp
Spigot
Connection standards
ASME
DIN
EN
ISO
Body materials
1.4435 (316L), block material
1.4435 (BN2), block material
1.4435 (BN2), forged material
1.4435 (F316L), forging material
Diaphragm materials
PTFE/EPDM
Conformities
ATEX
FDA
Regulation (EC) No. 1935/2004
Regulation (EU) No. 10/2011
USP

Downloads

5 Results
  • Operating instructions GEMÜ D41

    pdf (6 MB) -
    DE/EN

  • Operating instructions GEMÜ D41

    pdf (5 MB) -
    EN

  • Product certificate passivated - Electropolished GEMÜ valve body collection

    pdf (37 KB) -
    EN

  • Product brochure

    pdf (595 KB) -
    EN

  • Datasheet GEMÜ D41

    pdf (4 MB) -
    EN

Suitable services