Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Motorized metal butterfly valve

GEMÜ R488 Victoria

Electrically operated butterfly valve with stainless steel disc, elastic seal and flange connection – ideal for water treatment, chemical and industrial automation.

Soft-sealing, centrally mounted butterfly valve

Product information

The GEMÜ R488 Victoria soft seated metal butterfly valve is motorized. Various metal or plastic open/closed or control versions are available. The butterfly valve is available in nominal sizes DN 25 to 600 and in standard installation lengths ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) in wafer, lug and U section body versions.

Key features

  • Low torques thanks to coated bushings
  • Bubble tight sealing acc. to EN 12266-1/P12, leakage rate A
  • Liner material is easy to read when installed
  • Sleek disc design for higher Kv values
  • Robust body coating comparable to ISO 12944-6 C5
  • Various actuator types can be selected
  • Optional accessories are installed, set and tested so they are ready for operation
Electrically operated butterfly valve with stainless steel disc, elastic seal and flange connection – ideal for water treatment, chemical and industrial automation.

Technical details

Parameters
Value
Media temperature
-10 to 160 °C
Ambient temperature
-10 to 70 °C
Operating pressure
0 to 16 bar
Nominal sizes
DN 25 to 600
Housing configurations
Lug
U section
Wafer
Connection standards
ANSI
AS
BS
DIN
EN
ISO
JIS
Body materials
EN-GJS-400-15, SG iron material
EN-GJS-400-18-LT (GGG 40.3)
Body coating
Epoxy
Liner materials
EPDM
FKM
NBR
SBR, abrasion resistant
Silicone
Disc materials
1.4408, investment casting material
1.4408, polished investment casting material
1.4469, Duplex cast steel material
EN-GJS-400-15, SG iron material
Disc coating
Epoxy
Halar®
Rilsan®
Supply voltage
100 - 120 V AC, 50/60 Hz
12 - 24 V AC/DC
220 - 240 V AC, 50/60 Hz
380 - 480 V AC, 50/60 Hz
90° operating time
4 up to 100 s
Protection class
IP 65, 66, 67, 68
Conformities
ACS
ASME GEMÜ B31.3
ATEX
Belgaqua
DNV GL
DVGW Drinking Water
DVGW Gas
FDA
FMEDA
NSF
Oxygen
Regulation (EC) No. 1935/2004
TA Luft (German Clean Air Act)
WRAS

Downloads

21 Results
  • Product certificate WRAS - GEMÜ R48X

    pdf (124 KB) -
    EN

  • Product certificate TA-Luft - GEMÜ R48X

    pdf (108 KB) -
    EN

  • Operating instructions GEMÜ R488

    pdf (10 MB) -
    EN

  • Product certificate RoHS - GEMÜ product collection

    pdf (305 KB) -
    DE/EN

  • Type examination certificate DVGW-G - GEMÜ R480, R481, R487, R488

    pdf (2 MB) -
    DE/EN

  • Technical information GEMÜ

    pdf (737 KB) -
    EN

  • Datasheet GEMÜ R488

    pdf (7 MB) -
    EN

  • Product certificate oil grease free - GEMÜ product collection K nr 0107

    pdf (121 KB) -
    DE/EN

  • Application brochure Phosphate extraction for fertilizer production

    pdf (1 MB) -
    EN

  • Product certificate ACS - GEMÜ R48X

    pdf (131 KB) -
    EN/FR

  • Product certificate NSF - GEMÜ product collection

    pdf (31 KB) -
    EN

  • Application brochure Processing treated domestic sewage for municipal use

    pdf (444 KB) -
    EN

Suitable services