BB02 25U1137 5

Ball valve body 2/2-way

Item number: 88859335
Description
Type BB02 Ball valve body, metal, three-piece body, ISO 5211, top flange, low-maintenance spindle seal and blow-out-proof shaft, with anti-static unit
DN 25 DN 25
Body/ball configuration U 2/2-way straight through body, V-ball 30° (KV value see data sheet)
Connection type 11 Flanges EN 1092 PN 40, form B, face to face EN 558, series 1, ISO 5752, basic series 1
Ball valve material 37 1.4408 / CF8M (body, connection), 1.4401 / SS316 (ball, shaft)
Seal material 5 PTFE

The GEMÜ BB02 stainless steel 3-piece 2/2-way ball valve has a bare shaft. Thanks to the top flange according to ISO 5211, easy actuator mounting is possible.

  • Suitable for vacuum applications
  • Low maintenance and reliable spindle sealing
  • Antistatic device