Type
Filter
D458: Butterfly valve, motorized
DN
Filter
50: DN 50
65: DN 65
80: DN 80
100: DN 100
125: DN 125
150: DN 150
200: DN 200
250: DN 250
300: DN 300
Body configuration
Filter
W: Intermediate flange version (Wafer), length FTF EN 558 series 20
Operating pressure
Filter
1: 6 bar
2: 10 bar
Connection type
Filter
2: PN 10 / flange EN 1092, face-to-face dimension FTF EN 558 series 20
Body material
Filter
5: PP, reinforced
Disc material
Filter
1: PVC-U
2: PVC-C
G5: PP-H
Shut-off seal material
Filter
4: FKM
14: EPDM
Voltage/Frequency
Filter
B1: 12VDC
C1: 24VDC
T4: 100-240V 50/60Hz
U5: 24V-240V AC / DC for model 20, 35, 55, 85, 140, 300
Control module
Filter
A0: OPEN/CLOSE control
A3: ON/OFF actuator, 3-position actuator, additional potential-free limit switches
AB: OPEN/CLOSE control, 2 additional potential-free limit switches, 2 additional potential-free torque switches, class A (EN15714-2)
AE1: OPEN/CLOSE control, 2 additional potential-free limit switches, BSR battery pack (NC)
AE2: OPEN/CLOSE control, 2 additional potential-free limit switches, BSR battery pack (NO)
AE: OPEN/CLOSE control, 2 additional potential-free limit switches, Class A (EN15714-2)
AP1: OPEN/CLOSE control, 2 additional potential-free limit switches, potentiometer output 5 kOhm, Failsafe battery pack (NC), preferred direction adjustable
AP: OPEN/CLOSE control, potentiometer output, class A (EN15714-2)
E11: Positioner DPS, external set value 0-10V, BSR battery pack (NC)
E12: Positioner DPS, external set value 0-10V, BSR battery pack (NO)
E1: Control module, external set value 0-10 VDC
E21: Positioner DPS, external set value 4-20mA, BSR battery pack (NC)
E22: Positioner DPS, external set value 4-20mA, BSR battery pack (NO)
E2: Control module, external set value 0/4-20mA
EDP: Control module, positioner AUMATIC (AC 01.2), Profibus DP fieldbus interface, basic AUMA NORM SQR/SAR (S4 ED 25%, actuator class C), only at 400V 50Hz and 230V 50/60Hz, TPC AA000-1A1-A000, TPA xxR100-0I1-000 For actuator type PF, TPCPA0B1AxA100000 ProfiBus, without AC01.2
EMB: Control module, remote and local control, AUMATIC (AC 01.2), Fieldbus interface Modbus RTU, basic AUMA NORM SQR/SAR (S4 ED 25% actuator class C), only at 400V 50Hz and 230V 50Hz/60Hz, TPC AC000-1A1-A000, TPA xxR100-0I1-000 For actuator type PF, TPCPC0B1AxA100000 ModBus RTU, without AC01.2
EPN: Control actuator, remote and on-site control, AUMATIC (AC 01.2), fieldbus interface ProfiNet, basic AUMA NORM SQR (S4 25% duty, actuator class C), only for 400V 50Hz and 230V 50Hz/60Hz, TPC AN000N1A2-A000, TPA xxR100-0I1-000
Actuator version
Filter
J4C14: Actuator, motorized, operating time 34 s, torque 140 Nm, J+J, type J4, heating, IP67
J4C30: Actuator, motorized, operating time 58 s, torque 300 Nm, J+J, type J4, heating, IP67
J4C55: Actuator, motorized, operating time 13 s, torque 55 Nm, J+J, type J4, heating, IP67
PF08A: Actuator, motorized, operating time 4s, torque 80Nm, AUMA Profox PF-Q
PF08D: Actuator, motorized, operating time 8s, torque 80Nm, AUMA Profox PF-Q
PF08H: Actuator, motorized, operating time 16s, torque 80Nm, AUMA Profox PF-Q
PF15D: Actuator, motorized, operating time 8s, torque 150Nm, AUMA Profox PF-Q
PF15H: Actuator, motorized, operating time 16s, torque 150Nm, AUMA Profox PF-Q
PF15L: Actuator, motorized, operating time 32s, torque 150Nm, AUMA Profox PF-Q
PF30I: Actuator, motorized, operating time 22s, torque 300Nm, AUMA Profox PF-Q
PF30N: Actuator, motorized, operating time 45s, torque 300Nm, AUMA Profox PF-Q
PF30P: Actuator, motorized, operating time 63s, torque 300Nm, AUMA Profox PF-Q
RP100: AUMA RP actuator With removable hand crank, insulation class B mechanical position indicator, heating protection class IP67 acc. to EN 60529, C2 acc. to EN ISO 12944-2, standard ambient temperature -20 °C to +60 °C torque measurement and torque limits,
RP32: AUMA RP actuator With removable hand crank, insulation class B mechanical position indicator, heating protection class IP67 acc. to EN 60529, C2 acc. to EN ISO 12944-2, standard ambient temperature -20 °C to +60 °C torque measurement and torque limits,
RP64: AUMA RP actuator With removable hand crank, insulation class B mechanical position indicator, heating protection class IP67 acc. to EN 60529, C2 acc. to EN ISO 12944-2, standard ambient temperature -20 °C to +60 °C torque measurement and torque limits,
Type of design
Filter
OHNE: None
CONEXO
Filter
OHNE: None
C: Integrated RFID chip for electronic identification and traceability