643 25B88405M02AT 1502

Diaphragm valve, manual

Item number: 88643668
Description
Type 643 Tank bottom diaphragm valve, manually operated, side mounted gear operator, plastic handwheel, stainless steel distance piece, stainless steel operator housing, optical position indicator
DN 25 DN 25
Body configuration B Tank bottom valve body
Connection type 88 Clamps ASME BPE Face to face EN 558, series 7
Valve body material 40 1.4435 (F316L), forged body
Diaphragm material 5M PTFE/EPDM two-piece
Control function 0 manually operated
Actuator version 2AT Operator size 2AT, operator type 643 MG 25 for ATEX
Execution type 1502 Ra <= 0.8 µm (30 µin.) for media wetted surfaces, according DIN 11866 H3, mechanically polished internal
Surface 1502 Ra ≤ 0.8 μm (30 μin.) for media wetted surfaces, according to DIN 11866 H3, mechanically polished internal
Diaphragm size 25 Diaphragm size 25

The GEMÜ 643 2/2-way tank bottom valve has a manual side mounted gear operator with a plastic handwheel. An integral optical position indicator is standard. The stainless steel valve body is machined from a single block (monoblock, no welded components). The metal distance piece and the operator housing are made from stainless steel.

  • The temperature resistant plastic handwheel prevents burns injuries at high operating temperatures
  • Compact design
  • Operator rotatable 360°
  • A shaft extension for the handwheel can be mounted by the user