3240G12T 714 MC1DPNAV

Temp-transducer

Item number: 88607054
Description
Type 3240 Temperature transducer, temperature switch
Connection size G12 G 1/2
Type of measurement T Temperature
Material 7 1.4404
Seal material 14 EPDM
Electrical connection M M12 x 1 plug, 4-pin
Voltage / Frequency C1 24 V DC
Display D With display
Output PNAV PNP, NPN, 4-20mA, 0-10V, IO-Link switchable

The GEMÜ 3240 temperature transducer/switch is ideal for precise measurements in a wide temperature range. The sensor is suitable for both highly viscous, as well as contaminated media. It is also suitable for corrosive media thanks to the high-quality material selection. Furthermore, it stands out thanks to its extremely short installation length. The electrical output signals can optionally be changed over between power, current or switching outputs.

  • With rotatable LED display and IO-Link interface
  • Suitable for highly viscous, contaminated and corrosive media
  • Switching output as standard
  • Switchable electrical output
  • Accuracy in accordance with IEC60770: 0.35% FSO
  • Extremely short installation length
  • Temperature sensor PT1000 / class A