673 50B18441704TS 1503
Diaphragm valve, manual
| Item number: | 88560985 | |
| Description |
| Type | 673 | Diaphragm valve, manually operated, plastic handwheel, metal distance piece, seal adjuster, optical position indicator |
| DN | 50 | DN 50 |
| Body configuration | B | Tank bottom valve body |
| Connection type | 18 | Spigot DIN 11850 series 3 |
| Valve body material | F4 | 1.4539, forged body |
| Diaphragm material | 17 | EPDM |
| Control function | 0 | manually operated |
| Actuator version | 4TS | With seal adjuster, black handwheel |
| Execution type | 1503 | Ra <= 0.8 µm (30 µin.) media wetted surfaces, to DIN 11866 HE3, electropolished internal / external |
| Surface | 1503 | Ra ≤ 0.8 μm (30 μin.) for media wetted surfaces, to DIN 11866 HE3, electropolished internal/external |
| Diaphragm size | 50 | Diaphragm size 50 |
This article is listed as a Dual-Use-good according to Regulation EU 2021/821 under Control list No. 2B350g. If these goods are supplied to countries outside the EU, the relevant export restrictions apply. |
||
The GEMÜ 673 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A seal adjuster for increasing the service life of the diaphragm and an optical position indicator are integrated as standard.
- Hermetic separation between medium and actuator
- Optional flow direction and installation position
- Long service life of the diaphragm due to patented seal adjuster (US-Pat. 5 377 956)
- Valve body also available in multi-port designs (M-block and T-body) or as tank bottom valve body
- Datasheet (de)
- Datasheet (fr)
- Datasheet (en)
- Datasheet (en)
- Datasheet (sv)
- Datasheet (ru)
- Operating instructions (de, en)
- Operating instructions (fr)
- Operating instructions (ru)
- Operating instructions (en)
- Operating instructions (es)
- Operating instructions (pl)
- Operating instructions (it)
- Operating instructions (de, lt)
- Operating instructions (nl)
- Operating instructions (sl)
- Operating instructions (zh)
- Operating instructions (lt)
- Operating instructions (nl)
- Supplement (de, en, fr, it)