R649 50D 07529C1L0 2A

Membranventil, motorisch

Item number: 88664191
Description
Type R649 Membranventil, elektrisch betätigt, Elektromechanischer Hohlwellenantrieb, eSyDrive
DN 50 DN 50
Body configuration D 2/2-way body
Connection type 0 Spigot DIN
Valve body material 75 Inliner PVDF / outliner PP, reinforced
Diaphragm material 29 EPDM
Voltage / Frequency C1 24 V DC
Control module L0 OPEN/CLOSE, positioner and process controller
Actuator version 2A Actuator size 2
Diaphragm size 40 Diaphragm size 40

This article is listed as a Dual-Use-good according to Regulation EU 2021/821 under Control list No. 2B350g. If these goods are supplied to countries outside the EU, the relevant export restrictions apply.

The GEMÜ R649 diaphragm valve is actuated by a motorized hollow shaft actuator. It is based on technology that does not use brushes or sensors and therefore guarantees high performance and a long service life. In addition to Open/Close applications, the valve is ideal for variable and complex control applications. The actuator has an integrated web server for parameterization and diagnostics purposes.

  • Hermetic separation between medium and actuator
  • Installation for optimized draining is possible
  • Open/Close function, positioner and process controller
  • Force and speed are variably adjustable
  • Extensive diagnostic functions
  • Operable via web interface eSy-Web or Modbus TCP
  • Various functions of add-on components and accessories are already integrated (e.g. position indicators, stroke limiters, etc.)