651 10D59401710TA 1502F0

Diaphragm valve, pneumatic

Item number: 88355488
Description
Type 651 Diaphragm valve with integrated automation module
DN 10 DN 10
Body configuration D 2/2-way body
Connection type 59 Spigots ASME BPE
Valve body material 40 1.4435 (F316L), forged body
Diaphragm material 17 EPDM
Control function 1 Normally closed (NC)
Actuator version 0TA Operator size 0TA
Execution type 1502 Ra <= 0.8 µm (30 µin.) for media wetted surfaces, according DIN 11866 H3, mechanically polished internal
Automation module F0 Positioner with Speed-AP function, set value input 4 - 20 mA
Surface 1502 Ra ≤ 0.8 μm (30 μin.) for media wetted surfaces, according to DIN 11866 H3, mechanically polished internal
Diaphragm size 8 Diaphragm size 8

The GEMÜ 651 2/2-way diaphragm valve has a stainless steel piston actuator and is pneumatically operated. The valve is designed for use in a sterile environment. The valve has a fully integrated automation module and an internal air supply. The available control functions are "normally closed (NC)" and "normally open (NO)". The integrated automation module is available as a combi switchbox or electro-pneumatic positioner.

  • Reduced planning and cabling time thanks to integrated automation module and internal air supply
  • Speed-AP function for fast commissioning
  • CIP/SIP capable