The GEMÜ R690 2/2-way diaphragm valve has a low maintenance membrane actuator and is pneumatically operated. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. The high-flow valve body provides compact dimensions at high flow rates.
Same mounting height planes over multiple nominal sizes
Compact system design due to flow-optimized high-flow valve bodies
Reduced control air consumption
Modified spring sets available for applications with reduced control pressure
The 2/2-way diaphragm valve has a low maintenance membrane actuator and is pneumatically operated. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. The high-flow valve body provides compact dimensions at high flow rates.
Type: R690: Diaphragm valve, pneumatically operated, plastic membrane actuator
DN: 65: DN 65
Body configuration: D: 2/2-way body
Connection type: 07: Spigot body with union ends GEMÜ 1035, insert DIN (socket)
Valve body material: 1: PVC-U, grey
Diaphragm material: 29: EPDM
Control function: 3: Double acting (DA)
Actuator version: JDN: Operator size JDN
Diaphragm size: 50: Diaphragm size 50
The GEMÜ R690 2/2-way diaphragm valve has a low maintenance membrane actuator and is pneumatically operated. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. The high-flow valve body provides compact dimensions at high flow rates.
Type: R690: Diaphragm valve, pneumatically operated, plastic membrane actuator
DN: 65: DN 65
Body configuration: D: 2/2-way body
Connection type: 07: Spigot body with union ends GEMÜ 1035, insert DIN (socket)
Valve body material: 1: PVC-U, grey
Diaphragm material: 29: EPDM
Control function: 3: Double acting (DA)
Actuator version: JDN: Operator size JDN
Diaphragm size: 50: Diaphragm size 50
Item number: 88879710 R690 65D07 1293JDN
The tender texts have been copied to the clipboard