Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Electromotive plastic shut-off damper

GEMÜ 423

Electrically operated plastic butterfly valve with status indicator and union nuts – ideal for water treatment, chemical and industrial automation.

Soft-seated, centrally mounted butterfly valve in small nominal sizes

Product information

The butterfly valve GEMÜ 423 has a low-maintenance, motorized quarter turn actuator. A manual override and an optical position indicator are integrated as standard.

Key features

  • Low weight
  • Adjustable end positions by means of microswitches
  • Corrosion resistant plastic body
  • Simple installation with union nut
  • Compact design
Electrically operated plastic butterfly valve with status indicator and union nuts – ideal for water treatment, chemical and industrial automation.

Technical details

Parameters
Value
Media temperature
0 to 60 °C
Ambient temperature
-10 to 60 °C
Operating pressure
0 to 6 bar
Nominal sizes
DN 15 to 50
Connection types
Union end
Connection standards
BS
DIN
Housing materials
PVC-U, grey
Liner materials
EPDM
FKM
Disc materials
PP-H
Supply voltage
12 - 24 V AC/DC
12 V DC
24 - 240 V AC/DC
24 V AC, 50/60 Hz
24 V DC
90° operating time
4 Up to 100 s
Protection class
IP 65, 66, 67, 68
Conformities
CSA
EAC

Downloads

13 Results
  • Betriebsanleitung-423-de-gemue

    pdf (5 MB) -
    DE

  • Product certificate RoHS - GEMÜ product collection

    pdf (450 KB) -
    DE/EN

  • Betriebsanleitung-423-gb-gemue

    pdf (5 MB) -
    EN

  • Product certificate RoHS - GEMÜ product collection

    pdf (305 KB) -
    DE/EN

  • Product certificate oil grease free - GEMÜ product collection K nr 0107

    pdf (121 KB) -
    DE/EN

  • Certificat du produit machinery - GEMÜ product collection

    pdf (341 KB) -
    FR

  • Produktzertifikat machinery - GEMÜ product collection

    pdf (315 KB) -
    DE

  • Herstellererklaerung-Verordnung-EU-2024-590-de-2026-02-25

    pdf (84 KB) -
    DE

  • Datenblatt-423-fr-gemue

    pdf (915 KB) -
    FR

  • Betriebsanleitung-423-de-gb-gemue

    pdf (8 MB) -
    DE/EN

  • Manufacturers-Declaration-Regulation-EU-2024-590-gb-2026-02-24

    pdf (39 KB) -
    EN

  • Datenblatt-423-de-gemue

    pdf (912 KB) -
    DE

Suitable services