R639 32D 7 129C1AE 1A

Diaphragm valve, motorized

Item number: 88756240
Description
Type R639 Diaphragm valve, electrically operated, eSyStep
DN 32 DN 32
Body configuration D 2/2-way body
Connection type 7 Union end with DIN insert (socket)
Valve body material 1 PVC-U, grey
Diaphragm material 29 EPDM
Voltage / Frequency C1 24 V DC
Control module AE OPEN/CLOSE control, additional end position feedback
Actuator version 1A Actuator size 1
Diaphragm size 25 Diaphragm size 25

The GEMÜ R639 eSyStep 2/2-way diaphragm valve is electrically operated. The eSyStep electric actuator is available as On/Off actuator or with integrated positioner. An integral optical and electrical position indicator is standard. The self-locking actuator holds its position in a stable manner when idle and in the event of power supply failure.

  • CIP/SIP capable (only with stainless steel distance piece)
  • Open/close function or with integrated positioner
  • Actuating speed max. 3 mm/s
  • Parameterizable via IO-Link
  • On-site or remote end position programming via programming input
  • Various functions integrated (e.g. feedback, stroke limiter, etc.)